USVI-150024FR

LED电源

USVI RDL 系列

USVI-150024FR

输出电压

24V

输出功率

150W

输出电流

6.25A

输入电压范围

108-264 Vac

尺寸 (L x W x H)

230 x 60 x 34 mm

9.06” x 2.36” x 1.34”

重量

0.9 (0.00 lb)

亮点与特色
  • 24 V constant voltage built-in in luminaires design
  • Up to 93% efficiency
  • Wide operating temperature range
  • Dry and Damp location rated
  • Particular in refrigeration display lighting application
  • Safety certificated for household and refrigerator appliances
  • Suitable for Class I and Class II systems
应用领域
USVI-150024FR
USVI-150024FR

LED电源

USVI RDL 系列

USVI-150024FR

亮点与特色
  • 24 V constant voltage built-in in luminaires design
  • Up to 93% efficiency
  • Wide operating temperature range
  • Dry and Damp location rated
  • Particular in refrigeration display lighting application
  • Safety certificated for household and refrigerator appliances
  • Suitable for Class I and Class II systems
输出电压

24V

输出功率

150W

输出电流

6.25A

输入电压范围

108-264 Vac

尺寸

230 x 60 x 34 mm

9.06” x 2.36” x 1.34”

重量

0.9 (0.00 lb)

应用领域

资源下载

资源下载

Datasheet

Uploaded on 02-Apr-2026

Image

Uploaded on 02-Apr-2026

Mechanical Drawing

Uploaded on 01-Apr-2026

.DXF

Uploaded on 01-Apr-2026

.STP

Uploaded on 01-Apr-2026

CB

Uploaded on 01-Apr-2026

CE

Uploaded on 01-Apr-2026

CE & UKCA

Uploaded on 01-Apr-2026

CSA

Uploaded on 01-Apr-2026

UL

Uploaded on 01-Apr-2026

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯