JPVI-100012FK

LED电源

JPVI S12 系列

JPVI-100012FK

输出电压

12V

输出功率

100W

输出电流

8.3A

输入电压范围

90-305Vac

尺寸 (L x W x H)

241.3 x 60 x 40.5 mm

9.50” x 2.36” x 1.59”

重量

0.77 kg (1.70 lb)

亮点与特色
  • 12V constant voltage design
  • AC input voltage 100 / 200 / 242Vac
  • Meets JIS C 61000-3-2 Class C
  • Meets CISPRJ 15
  • Up to 90% efficiency for 100W and 150W
  • Wide operating temperature range
  • 10mm structure elevated to meet indoor wiring regulation
应用领域
JPVI-100012FK
JPVI-100012FK

LED电源

JPVI S12 系列

JPVI-100012FK

亮点与特色
  • 12V constant voltage design
  • AC input voltage 100 / 200 / 242Vac
  • Meets JIS C 61000-3-2 Class C
  • Meets CISPRJ 15
  • Up to 90% efficiency for 100W and 150W
  • Wide operating temperature range
  • 10mm structure elevated to meet indoor wiring regulation
输出电压

12V

输出功率

100W

输出电流

8.3A

输入电压范围

90-305Vac

尺寸

241.3 x 60 x 40.5 mm

9.50” x 2.36” x 1.59”

重量

0.77 kg (1.70 lb)

应用领域

资源下载

资源下载

Datasheet

Uploaded on 23-Mar-2026

Image

Uploaded on 02-Apr-2025

Mechanical Drawing

Uploaded on 23-Feb-2023

.DXF

Uploaded on 22-Feb-2023

.STP

Uploaded on 23-Feb-2023

PSE

Uploaded on 23-Feb-2023

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯