IMA-S600-12

内置机壳型电源

IMA 系列

IMA-S600-12

输出电压

12V

输出功率

600W

输出电流

50A

输入电压范围

80-275Vac

尺寸 (L x W x H)

203.1 x 101.6 x 40.6 mm

8.00” x 4.00” x 1.60”

重量

1.1 kg (2.43 lb)

亮点与特色
  • Safety approval for Medical (IEC 60601-1-2), Industrial (IEC 62368) and IT
  • Wide operating input voltage range: 80 Vac to 275 Vac or 120 Vdc to 300 Vdc
  • Wide adjustable output voltage range (+/- 20%)
  • 5 Vdc standby output
  • High efficiency: up to 94%
  • Size: 4 x 8 x 1.6 in (1U design)
  • Variable speed fan control
  • Low acoustic noise level of less than 38.5 dB(A)
  • Active current sharing
  • 2 x MOPP
  • PMBus™ compatible for control, programming and monitoring
  • 500,000 hour MTBF
  • Optional conformal coating
型号 Description
IMA-S600-12-ZYLI Standard version, remote ON/OFF setting OFF, parallel operation
IMA-S600-12-ZYPLY Standard version, remote ON/OFF setting ON, parallel operation
应用领域


IMA-S600-12
IMA-S600-12

内置机壳型电源

IMA 系列

IMA-S600-12

亮点与特色
  • Safety approval for Medical (IEC 60601-1-2), Industrial (IEC 62368) and IT
  • Wide operating input voltage range: 80 Vac to 275 Vac or 120 Vdc to 300 Vdc
  • Wide adjustable output voltage range (+/- 20%)
  • 5 Vdc standby output
  • High efficiency: up to 94%
  • Size: 4 x 8 x 1.6 in (1U design)
  • Variable speed fan control
  • Low acoustic noise level of less than 38.5 dB(A)
  • Active current sharing
  • 2 x MOPP
  • PMBus™ compatible for control, programming and monitoring
  • 500,000 hour MTBF
  • Optional conformal coating
输出电压

12V

输出功率

600W

输出电流

50A

输入电压范围

80-275Vac

尺寸

203.1 x 101.6 x 40.6 mm

8.00” x 4.00” x 1.60”

重量

1.1 kg (2.43 lb)

应用领域
型号 Description
IMA-S600-12-ZYLI Standard version, remote ON/OFF setting OFF, parallel operation
IMA-S600-12-ZYPLY Standard version, remote ON/OFF setting ON, parallel operation

资源下载

资源下载

Datasheet

Uploaded on 22-Apr-2020

Manual

Uploaded on 22-Apr-2020

Image

Uploaded on 18-May-2026

.DXF

Uploaded on 22-Apr-2020

.IGS

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

App Notes

Uploaded on 22-Apr-2020

CB

Uploaded on 22-Apr-2020

CCC

Uploaded on 22-Apr-2020

CE

Uploaded on 22-Apr-2020

RoHS

Uploaded on 10-Dec-2021

UL

Uploaded on 22-Apr-2020

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯