mPSU-W1AC-24DC-300

内置机壳型电源

mPSU 系列

mPSU-W1AC-24DC-300

输出电压

24V

输出功率

300W

输出电流

12.5A

输入电压范围

90-264Vac

尺寸 (L x W x H)

174.8 x 127 x 40.6 mm

6.88” x 5.00” x 1.60”

重量

1.14 (2.20 lb)

Part Number
EOE13021083 mPSU Modular Power Solution 1-phase 24V 300W
亮点与特色
  • Scalable modular power platform
    150–1500 W modules in 1U design combine in stand-alone, series, parallel and mixed configurations to scale power, voltage and system architecture.
  • Medical-Grade Reliability
    Designed according to IEC 60601-1 & IEC 62368-1 requirements with low leakage current, supporting demanding medical and industrial applications requiring high safety standards.
  • Digital configuration and monitoring
    Adjust and monitor voltage, current limits, fan control and other system parameters via communication interfaces (CANopen, Modbus).
  • User-friendly plug-and-play connectivity
    Plug-and-play connector design eliminates complex wiring, reduces installation errors, and removes the need for specialized personnel, enabling faster commissioning and easier servicing.
  • Flexible system configuration
    Up to 16 modules in 4×4 rack configuration possible.
  • Configurable battery charging
    Supports CC-CV charging profiles for lithium-ion batteries and configurable battery applications.
  • 10 sec. recurring 20% Power Boost
    Provides additional power for 10 seconds with 50 seconds recovery time for dynamic load requirements.
  • Standardized dimensions and easy service access
    1U design with front-access connections.
  • Low acoustic noise
    Optimized fan control and intelligent load-dependent cooling ensure exceptionally quiet operation while maintaining reliable thermal performance.
  • Intelligent thermal management
    Standard and customized fan speed control optimizes cooling performance according to system load.
  • Outstanding EMC performance
    Exceeds EMC Class B requirements by 6 dB across multiple operating points throughout the full power range, simplifying system integration and compliance.
应用领域
mPSU-W1AC-24DC-300
mPSU-W1AC-24DC-300

内置机壳型电源

mPSU 系列

mPSU-W1AC-24DC-300

Part Number
EOE13021083 mPSU Modular Power Solution 1-phase 24V 300W
亮点与特色
  • Scalable modular power platform
    150–1500 W modules in 1U design combine in stand-alone, series, parallel and mixed configurations to scale power, voltage and system architecture.
  • Medical-Grade Reliability
    Designed according to IEC 60601-1 & IEC 62368-1 requirements with low leakage current, supporting demanding medical and industrial applications requiring high safety standards.
  • Digital configuration and monitoring
    Adjust and monitor voltage, current limits, fan control and other system parameters via communication interfaces (CANopen, Modbus).
  • User-friendly plug-and-play connectivity
    Plug-and-play connector design eliminates complex wiring, reduces installation errors, and removes the need for specialized personnel, enabling faster commissioning and easier servicing.
  • Flexible system configuration
    Up to 16 modules in 4×4 rack configuration possible.
  • Configurable battery charging
    Supports CC-CV charging profiles for lithium-ion batteries and configurable battery applications.
  • 10 sec. recurring 20% Power Boost
    Provides additional power for 10 seconds with 50 seconds recovery time for dynamic load requirements.
  • Standardized dimensions and easy service access
    1U design with front-access connections.
  • Low acoustic noise
    Optimized fan control and intelligent load-dependent cooling ensure exceptionally quiet operation while maintaining reliable thermal performance.
  • Intelligent thermal management
    Standard and customized fan speed control optimizes cooling performance according to system load.
  • Outstanding EMC performance
    Exceeds EMC Class B requirements by 6 dB across multiple operating points throughout the full power range, simplifying system integration and compliance.
输出电压

24V

输出功率

300W

输出电流

12.5A

输入电压范围

90-264Vac

尺寸

174.8 x 127 x 40.6 mm

6.88” x 5.00” x 1.60”

重量

1.14 (2.20 lb)

应用领域

资源下载

资源下载

Datasheet

Uploaded on 04-Sep-2026

Image

Uploaded on 04-Sep-2026

App Notes

Uploaded on 04-Sep-2026

CANOpen Protocol Specification

Uploaded on 04-Sep-2026

MODBUS RTU Protocol Specification

Uploaded on 04-Sep-2026

BIS

Uploaded on 04-Sep-2026

CCC

Uploaded on 04-Sep-2026

CE

Uploaded on 04-Sep-2026

UKCA

Uploaded on 04-Sep-2026

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯