DRL-48V960W1EN

导轨型电源

LYTE II 系列

DRL-48V960W1EN

输出电压

48V

输出功率

960W

输出电流

20A

输入电压范围

85-277 Vac

尺寸 (H x W x D)

123.6 x 130.8 x 137 mm

4.87” x 5.15” x 5.39”

重量

2.05 kg (4.52 lb)

亮点与特色
  • Wide AC input voltage range 85-277 Vac
  • Power Boost up to 150% for 5 seconds
  • Slim and compact size design
  • Wide operating temperature range from -40 to 80°C
  • Power good LED indicator
  • Surge protection capacity 4 kV / 2 kV
  • IEC/EN/UL 62368, IEC/UL 61010, and IEC 61558 certified
  • Compliant with SEMI F47 standard
型号 Description
DRL-48V960W1ENA Conformal Coating
应用领域
DRL-48V960W1EN
DRL-48V960W1EN

导轨型电源

LYTE II 系列

DRL-48V960W1EN

亮点与特色
  • Wide AC input voltage range 85-277 Vac
  • Power Boost up to 150% for 5 seconds
  • Slim and compact size design
  • Wide operating temperature range from -40 to 80°C
  • Power good LED indicator
  • Surge protection capacity 4 kV / 2 kV
  • IEC/EN/UL 62368, IEC/UL 61010, and IEC 61558 certified
  • Compliant with SEMI F47 standard
输出电压

48V

输出功率

960W

输出电流

20A

输入电压范围

85-277 Vac

尺寸

123.6 x 130.8 x 137 mm

4.87” x 5.15” x 5.39”

重量

2.05 kg (4.52 lb)

应用领域
型号 Description
DRL-48V960W1ENA Conformal Coating

资源下载

资源下载

Datasheet

Uploaded on 24-May-2026

Manual

Uploaded on 24-May-2026

Image

Uploaded on 26-May-2026

Mechanical Drawing

Uploaded on 24-May-2026

.DXF

Uploaded on 25-May-2026

.STP

Uploaded on 25-May-2026

BSMI

Uploaded on 24-May-2026

CB

Uploaded on 24-May-2026

CCC

Uploaded on 24-May-2026

CE

Uploaded on 24-May-2026

EAC

Uploaded on 24-May-2026

KC

Uploaded on 24-May-2026

TUV

Uploaded on 24-May-2026

UKCA

Uploaded on 24-May-2026

UL

Uploaded on 24-May-2026

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯