MDS-150AAS24 F/B

适配器

MDS Adapter 系列

MDS-150AAS24 F/B

输出电压

24V

输出功率

150W

输出电流

6.25A

输入电压范围

90-264Vac

尺寸 (L x W x H)

170 x 85 x 40 mm

6.69” x 3.35” x 1.57”

重量

1.10 kg (2.43 lb)

亮点与特色
  • Meet DOE Level VI and ErP Lot 7
  • Safety Approvals to IEC 60601-1 & IEC 62368-1 
  • Compliant with IEC 60601-1-2 4th Ed. Requirements
  • Low touch current (<0.1 mA Normal & <0.3 mA single fault)
  • Over-Voltage/Load/Temperature & Short Circuit protections
  • 1 Million Hours MTBF
  • 2 × MOPP isolation


** NRND **
推荐机种: MEA-160A24C GAA

型号 Description
MDS-150AAS24 BA Class II with functional Earth, 4 Pin DIN
MDS-150AAS24 BE Class II with functional Earth, tuning fork
MDS-150AAS24 FA Class I, 4 Pin DIN
应用领域


MDS-150AAS24 F/B
MDS-150AAS24 F/B

适配器

MDS Adapter 系列

MDS-150AAS24 F/B

亮点与特色
  • Meet DOE Level VI and ErP Lot 7
  • Safety Approvals to IEC 60601-1 & IEC 62368-1 
  • Compliant with IEC 60601-1-2 4th Ed. Requirements
  • Low touch current (<0.1 mA Normal & <0.3 mA single fault)
  • Over-Voltage/Load/Temperature & Short Circuit protections
  • 1 Million Hours MTBF
  • 2 × MOPP isolation


** NRND **
推荐机种: MEA-160A24C GAA

输出电压

24V

输出功率

150W

输出电流

6.25A

输入电压范围

90-264Vac

尺寸

170 x 85 x 40 mm

6.69” x 3.35” x 1.57”

重量

1.10 kg (2.43 lb)

应用领域
型号 Description
MDS-150AAS24 BA Class II with functional Earth, 4 Pin DIN
MDS-150AAS24 BE Class II with functional Earth, tuning fork
MDS-150AAS24 FA Class I, 4 Pin DIN

资源下载

资源下载

Datasheet

Uploaded on 28-Apr-2025

Manual

Uploaded on 22-Nov-2023

Image

Uploaded on 10-Feb-2026

Mechanical Drawing

Uploaded on 22-Apr-2020

CB

Uploaded on 18-Oct-2023

CCC

Uploaded on 28-Dec-2023

CE & UKCA

Uploaded on 22-Jun-2021

FCC

Uploaded on 13-Dec-2021

PSE

Uploaded on 01-Apr-2023

REACH

Uploaded on 02-Mar-2026

RoHS

Uploaded on 02-Mar-2026

TSCA

Uploaded on 15-Nov-2023

UL

Uploaded on 22-Apr-2020

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯