ADT-150A24AA

适配器

ADT 系列

ADT-150A24AA

输出电压

24V

输出功率

150W

输出电流

6.25A

输入电压范围

90-264Vac

尺寸 (L x W x H)

160 x 76.2 x 25.8 mm

6.30” x 3.00” x 1.02”

重量

0.405 kg (0.89 lb)

亮点与特色
  • 达到 DoE Level VI & CoC Tier 2 能效标准
  • 空载功耗 < 0.15 W
  • 全球通用 AC 输入 / 宽输入电压
  • 全防护型塑料外壳
  • 短路 / 过压 / 过载 / 过温保护
型号 Description
ADT-150A24AA H-A C6, tuning fork
ADT-150A24AA K-A C6, 4 Pin DIN
应用领域


ADT-150A24AA
ADT-150A24AA

适配器

ADT 系列

ADT-150A24AA

亮点与特色
  • 达到 DoE Level VI & CoC Tier 2 能效标准
  • 空载功耗 < 0.15 W
  • 全球通用 AC 输入 / 宽输入电压
  • 全防护型塑料外壳
  • 短路 / 过压 / 过载 / 过温保护
输出电压

24V

输出功率

150W

输出电流

6.25A

输入电压范围

90-264Vac

尺寸

160 x 76.2 x 25.8 mm

6.30” x 3.00” x 1.02”

重量

0.405 kg (0.89 lb)

应用领域
型号 Description
ADT-150A24AA H-A C6, tuning fork
ADT-150A24AA K-A C6, 4 Pin DIN

资源下载

资源下载

Datasheet

Uploaded on 30-Oct-2023

Manual

Uploaded on 22-Nov-2023

Image

Uploaded on 31-Mar-2025

Mechanical Drawing

Uploaded on 08-May-2023

.DXF

Uploaded on 08-May-2023

.STP

Uploaded on 22-Apr-2020

BSMI

Uploaded on 22-Apr-2020

CB

Uploaded on 17-Jan-2023

CCC

Uploaded on 27-Oct-2023

CE & UKCA

Uploaded on 05-Aug-2021

KC

Uploaded on 22-Apr-2020

PSE

Uploaded on 22-Apr-2020

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 27-May-2024

TSCA

Uploaded on 15-Nov-2023

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯