New Models for Delta Ultra Compact DIN Rail Power Supply Series Are Now Available



The Sync DIN rail power supply series can be your answer to help you save space in a tight cabinet. Delta expands the competitively priced Sync series to 50W and 100W output power. The Sync series requires less installation space with its ultra compact body measuring just 75mm tall and only 30mm wide for the DRS-50W model and 45mm wide for the DRS-100W model. The single output products are available in 12V/4A and 24V/2.1A for the 50W model (DRS-12V50W1N☐, DRS-24V50W1N☐) and at 24V/3.8A for the 100W model (DRS-24V100W1N☐). The Sync series provides output circuit in compliant with NEC Class 2 (UL 60950-1) and Limited Power Source (IEC/EN 60950-1), except for 24V/4.0A (DRS-24V100W1A☐). DC OK relay contact option is also available. All the models in the series are able to start at the extreme low temperature of -40°C. Safety approvals include IEC/EN/UL 60950-1 (ITE) and UL 508 (Industrial). All Delta industrial power supplies are fully compliant with RoHS Directive 2011/65/EU for environmental protection and major international safety standards.

Highlights & Features:

  • Ultra compact body measuring only 75mm tall
  • Universal AC input voltage and full power from -10°C to +55°C operation
  • Low earth leakage current < 0.5mA @ 264Vac
  • Galvanic isolation up to 3.0KVac between input to output and input to ground
  • NEC Class 2/ Limited Power Source (LPS) certified
  • Overvoltage/ overcurrent/ over temperature protections



Please contact your local sales representative or distributor for availability.
New models are introduced on a regular basis. For product details and enquiries, you can also visit www.DeltaPSU.com. 

相关信息

台达新品内置机壳型带风扇医用 500W 电源供应器

台达电子新推出 MEB-500A24F 的内置机壳型医用电源供应器,MEB 系列系增添 24V 500W 机种。新品配备内置风扇及主动式 PFC,可在全球通用 90Vac 至 26 ...

点击了解详情

台达最新 ADT 系列 60W AC/DC IT 适配器

台达电子推出 ADT 系列即最新 60W AC/DC 桌面适配器,最大输出 60W 功率下 (ADT-060A) 配备 12Vdc、15Vdc、19Vdc 及 24Vdc 单相输出 ...

点击了解详情

台达新款 1,000W PMR 系列平板型电源供应器,支持并联运行

台达 PMR 系列平板型电源供应器推出全新机型 PMR-1K0W,提供 1,008W 的稳定输出功率,12V、24V、36V 和 48V 多种输出电压选项,并具备高功率密度 ...

点击了解详情

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯