Introducing Panel Mount 24V 150W (High Line Version)



Delta Electronics introduces a 24V 150W High Line (PMC-24V150W2AA) PMC Panel Mount Power Supply operating only at High Line input voltage 180-264Vac @ 230Vac. Like its predecessors, the weight of the compact and unique aluminum body weight only 0.54Kg. The product is encased in a full corrosion resistant Aluminum casing. The efficiency of the 24V 150W PMC is >87% typ. and can sustain an industrial leading MTBF of more than 700,000 hours. The model also includes overvoltage, over temperature and overload protections.


This attractive price/performance ratio model is suitable for China, India, Australia, Finland, United Kingdom and other countries with high line input voltage source.


For more information or enquiries, please do not hesitate to contact your local Delta Electronics distributor or visit www.DeltaPSU.com.


相关信息

台达 MEA 系列医疗适配器新增 Class II 65 W 紧凑机型

台达医疗适配器 MEA 系列近期新增 65 W 机型,具备多种型号,符合 Class II 双重绝缘,无需接地线,提高使用安全性。使用者可依自身需求,选择 12 V、15 ...

点击了解详情

台达 LED 驱动电源 EUCO Arena Sport 系列新款 1,400 W 机型 适用于 IoT 物联网照明设备

台达近期推出 EUCO Arena Sport 系列 LED 驱动电源新机型 EUCO-1400W,具备 1,400 W 大功率输出。此款机型内部具有两个可程序化、独立的输 ...

点击了解详情

CliQ II 24V NEC Class 2 Power Supply Now Available with 100W Output Power

Delta Electronics extends CliQ II DIN Rail Power Supply series with a 24V 100W model that ...

点击了解详情

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯