Delta Expands MEB Series with 2,500 W High-Power Model Featuring PMBus®


Enclosed Medical Power Supply MEB-2K5A with PMBus


Delta launches the MEB-2K5A, the latest augmentation of the enclosed medical power supply MEB Series. This powerful unit delivers 2,500 W of output power and its output voltage options of 24 V, 36 V, and 48 V are provided. Featuring a high-power density of 29.5 W/inch³, the MEB-2K5A is encased in a compact form factor measuring 127 x 310.8 x 40.5 mm (5 x 12.2 x 1.6 inch). The MEB-2K5A features active current sharing, which allows multiple units to operate in parallel and distribute loads evenly for high-power applications, as well as a 5 V/2 A standby output. Besides, the power supply offers conformal coating for protection in demanding environments as it enables a wide range of operating temperature from -20°C to 70°C, its smart fan control aids in assuring quiet and efficient operation. Advanced digital monitoring and control are supported via PMBus® version 1.3, ensuring seamless integration into complex systems.


The MEB-2K5A is specifically designed for medical applications, offering 2 x MOPP isolation and type BF compliance to meet strict safety requirements. It is certified to major safety standards, including IEC/EN/UL 60601-1 for medical devices, IEC 62368-1 for industrial equipment, and IEC/EN 60335-1, IEC/EN 61558-1/-2/16 for household appliances. This versatile power supply is ideal for various medical equipment, such as CT scanners, surgical robots, and aesthetic devices. The comprehensive MEB-2K5A solution for diverse power needs facilitates assorted industrial fields including collaborative robots (as known as cobots), laser machines, and household appliances.


Highlights & Features

  • Up to 29.5 W/inch³ power density
  • 2 x MOPP isolation
  • Suited for Type BF medical products
  • 5 V / 2 A standby output
  • Active current sharing
  • Conformal coating
  • Class B Conducted and Radiated EMI
  • Normal and Reversed Option for Remote On/Off and Power Good Signal
  • PMBus® Ver 1.3 supported

**Acknowledgement: The capitalized terms “PMBus” or other marks mentioned herein are the trademarks of their respective owners and are referred merely for explanation or descriptive purpose and to the respective owners' benefit, without intention of use or infringement.









İlgili Haberler

Delta Introduces CliQ II DC-UPS Module with Battery Management

Delta Electronics introduces CliQ II DC-UPS module to support 24V system with up to 40A o ...

Daha Fazla

Delta Electronics Extends ATEX Certification in the CliQ Series of Power Supply

Delta’s CliQ and CliQ II DIN rail power supply and module series have more models now cer ...

Daha Fazla

Delta PMH Panel Mount Power Supply Series is now Available in 24V 200W for Household Applications

Delta Electronics extends its PMH panel mount power supply series with a higher maximum ou ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!