Delta Introduces CliQ II DC-UPS Module with Battery Management



Delta Electronics introduces CliQ II DC-UPS module to support 24V system with up to 40A output and back up time of 4.5 minutes for 15AH battery capacity. DRU-24V40ABN DC-UPS module offers a wide input voltage from 24-28V and a wide operating temperature range from -20°C to +60°C. This DC-UPS module comes with potential free contacts for battery management signals and LED indicator for battery status.
 

Highlights & Features

  • Full corrosion resistant Aluminium chassis
  • Suitable for 24V system up to 40A 
  • Built-in relay contacts for DC OK, Discharge and Battery Fail
  • LED indicator for DC OK, battery Fail, battery reverse polarity and battery discharge
  • Wide operating temperature range from -20°C to +60°C
  • Conformal coating option on PCBA to protect against chemical and dust pollutants
     


AVAILABLE FOR SHIPMENT NOW

New models are introduced on a regular basis. For more information or enquiries, please do not hesitate to contact your local Delta Electronics distributor or visit www.DeltaPSU.com. 
 

İlgili Haberler

300W 3” x 5” Open Frame Power Supply for IEC/EN 60335 and IEC/EN 61558 Applications

Delta Electronics introduces the new PJH series of open frame power supply with 300W outpu ...

Daha Fazla

Delta’s New 600 W Model of the Medical Power Supply MEP Series Features GaN Technology

Delta introduces the MEP-600A24J BRA, the latest addition to its open frame medical po ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!