Delta Launches New 48 V Selection for Its DIN Rail Power Supply Force-GT Series 3-Phase Model to Empower Industrial Innovation


3-Phase 48V 480W & 960W DIN rail power supply Force-GT Series


Delta adds the latest 48 V model for its high-end DIN rail power supply Force-GT Series’ 3-phase type, allowing more voltage output options for clients. The new 48 V model features 480 W and 960 W power and can deliver the reliable 48 V output essential for advanced, high-stability industrial equipment such as networking, electrical vehicle charging stations, semiconductor machinery, smart manufacturing systems, and industrial robots.


The new model achieves impressive power conversion efficiency of up to 95.5% for the 480 W model and 96% for the 960 W model, minimizing energy consumption and operating costs. It also has a wide operating temperature range of -40°C to 70°C (2.5%/°C derating when temperature passes 55°C). Its protective coating also enhances durability and reliability to perform in challenging environments.


Being certified to major safety standards and designed to meet heavy industry and semiconductor requirements, the new model provides highly efficient, stable power solutions for customers worldwide.


Highlights & Features

  • Universal AC input voltage range
  • Built-in constant current circuit for charging applications
  • Full load operating temperature up to 55°C
  • Ultra-slim design
  • Built-in DC OK relay and LED indicator
  • Conformal coating on PCBA to protect against common dust and chemical pollutants






Delta's Force-GT Series DIN rail power supply

Force-GT Series

The Force-GT Series DIN rail industrial power supply features high power density and high efficiency. The Series’ electromagnetic radiated and conducted emissions are compliant with heavy industrial Class B Emission standard and Immunity standard, and complies with environmental protection standards RoHS Directive.



İlgili Haberler

Delta PMH Series of Panel Mount Power Supply Expands to Pollution Degree 3 for Harsher Industrial Environments

Pollution Degree (PD) is an important classification for the clearance & creepage dist ...

Daha Fazla

Delta Introduces Two New Models for the Low Profile PMR Panel Mount Power Supply Series for LED Signage

Delta Electronics is extending the low profile PMR panel mount power supply series with t ...

Daha Fazla

New IMA series 2000W 48V with up to 95 Percent Efficiency

Delta Electronics has launched new 2000W AC/DC power supply designed for use in both m ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!