Delta PMH Series of Panel Mount Power Supply Expands to Pollution Degree 3 for Harsher Industrial Environments




Pollution Degree (PD) is an important classification for the clearance & creepage distances of electrical insulation, such as distance between components, PCB traces and power supply enclosure. With contaminants or condensation, the gaps are smaller increasing the risk of failure or short circuit. PD1 refers to environments with no pollution, or only dry non-conductive pollution such as sealed enclosures. PD2 are environments with only non-conductive pollution occasional temporary conductivity. Harsh industrial environments would fall under PD3 classification.


Both PMH-24V100WCAS and PMH-24V150WCBS models now includes pollution degree 3 classifications ensuring product reliability in industrial manufacturing environments. This applies to the new models PMH-24V100WCCS and PMH-24V150WCDS. They comply to pollution degree 3 even up to operating altitudes of 5000 meters.


Pollution Degree 2
Pollution Degree 3
PMH-24V100WCAS
PMH-24V100WCCS
PMH-24V150WCBS
PMH-24V150WCDS


The models also meet the EMC approvals to EN 55014-1 / EN 55014-2 for household appliances, EN 55032 Class B and EN 61000-6-1 / EN 61000-6-3 for residential environment without extra EMI filter required. Suitable applications include household appliances (e.g. vending machine, washing machine, etc.), industrial automation and measuring instruments.


Please contact your local sales representative or distributor for product availability.
New models are introduced on a regular basis. For product details and enquiries, you can also visit www.DeltaPSU.com. 



İlgili Haberler

Delta Extends the Ultra Compact DIN Rail Power Supply with 5V/5A and 5V/6A Models

Delta Electronics has added two new models to its ultra-compact and Sync series of DIN rai ...

Daha Fazla

New CliQ VA Series of DIN Rail Power Supply with Integrated LCD Display for Outputs Monitoring and Alarms Setting

Delta Electronics introduces the CliQ VA series of DIN rail power supply with integrated L ...

Daha Fazla

Delta’s Chrome DIN Rail Power Supply Now Available in 60W with 12V Output Voltage

View DRC-12V60W1AZ product specification.   Delta Electronics extends its ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!