300W 3” x 5” Open Frame Power Supply for IEC/EN 60335 and IEC/EN 61558 Applications




Delta Electronics introduces the new PJH series of open frame power supply with 300W output power. PJH-24V300WBCA and PJH-36V300WBCA provides up to 240W power convection cooled without additional metal plate. With external fan cooling, it can provide 300W output power across a wide operating temperature range from -25°C to +70°C. The design is one of the few to meet both IEC 60335 and IEC 61558 in a compact 240W 3” x 5” convection cooled design, suitable for limited space in household applications. PJH series is certified to IEC/EN/UL 62368-1 and comply to OVC III for harsh industrial and farming applications.

1. IEC 60335-1, Pollution Degree (PD) 3
2. IEC 61558-1 and IEC 61558-2-16
3. Earth leakage current < 0.75mA
4. Glow wire test 550°C, 750°C (te – ti ≤ 2s), 850°C
5. Input no load power consumption < 0.5W


    Highlights & Features

    • 300W fan cool, 240W convection cool
    • Built-in active PFC, remote On/Off, remote sense, power good signal and 12VSB (6W) or optional 5VSB (6W)
    • Class I or Class II (double isolation) configuration with universal AC input voltage range
    • High efficiency up to 94.0%
    • Extreme low temperature cold start at -40°C
    • Approval for Pollution Degree 3
    • Major safety approvals include IEC/EN/UL 60950-1,IEC/EN/UL 62368-1, IEC/EN 60335-1,IEC/EN 61558-1 and IEC/EN 61558-2-16




    Please contact your local sales representative for product availability. Alternatively, you may leave us a message and our sales representative shall get back to you.


    İlgili Haberler

    Delta Launches 1500 W Compact-Sized MEB Series for Medical and ITE

    Delta expands the MEB Series with the launch of the 1,500 W medical grade enclosed power ...

    Daha Fazla

    Delta LED Drivers USCO PRO and USC4 PRO Series New 320 W and 600 W Models for Harsh and Industrial Environments

    Delta expands its LED drivers USCO PRO and USC4 PRO Series by adding the new 320 W and ...

    Daha Fazla

    Delta Adds 240W and 480W Models to the High Power Density Product - CliQ III Series of DIN Rail Power Supply

    Delta Electronics has added 24V 240W and 24V 480W output to the high power density CliQ II ...

    Daha Fazla

    Bültenimize abone olun

    Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

    Bültenimize abone olun

    Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!