> 60°C de-rate power by 2.5% / °C (when battery is fully charged) If the battery is not fully charged at max load, it is recommended that the surrounding air temperature should not exceed 50°C.
Operating Humidity
5 to 95% RH (Non-Condensing)
Shock Test (Non-Operating)
IEC 60068-2-27, 30 G (300 m/s²) for a duration of 18 ms, 1 time per direction, 2 times in total
Vibration (Non-Operating)
IEC 60068-2-6, 10 Hz to 500 Hz @ 30 m/s² (3 G peak); 60 min per axis for all X, Y, Z direction
Storage Humidity
-
Operating Altitude
0 to 6,000 m (Approvals apply only up to 5,000 m)
Pollution Degree
2
Bump Test (Operating)
-
Over Voltage Category
-
Corrosion
-
Shock
-
Vibration
-
Acoustic Noise
-
Overvoltage
Auto Recovery
Overload / Overcurrent
Normal Operation: Auto Recovery Battery Operation: Latch off
Over Temperature
Normal Operation: Auto Recovery Battery Operation: Latch off
Short Circuit
-
Reverse Polarity Protection
-
Degree of Protection
IP20
Protection Against Shock
Class III
Input Polarity Protection
Yes
Battery Polarity Protection
Yes
Wrong Battery Voltage Protection
Yes, 30 Vdc Max (the maximum voltage that will not cause damage to the unit)
Deep Discharge Protection
Yes (21 V typ.)
Overload
-
Overcurrent
-
Internal Fuse
-
Insufficient Input Voltage Protection
Yes
MTBF
> 500,000 hrs. as per Telcordia SR-332
Expected Cap Life Time
-
Safety Certificate
-
Electrical Safety
CB scheme: IEC 62368-1 TUV Bauart: EN 62368-1 UL/cUL recognized: UL 62368-1 and CAN/CSA C22.2 No. 62368-1 (File No. E131881) EAC: TP TC 002/2011
CE
In conformance with EMC Directive 2014/30/EU and Low Voltage Directive 2014/35/EU
Medical Safety
-
Galvanic Isolation
Power Port to Housing: 500 Vac Signal Port to Housing: 500 Vac Power Port to Signal Port: 500 Vac
Industrial Control Equipment
-
Hazardous Location / ATEX
-
II 3 G ATEX 2014/34/EU
-
Electrical Equipments of Machines
-
Electrical Equipment for Use in Electrical Power Installations
-
Safety Entry Low Voltage
-
Maritime
-
Material and Parts
-
Isolation Resistance
-
PE Resistance
-
UKCA
In conformance with Electromagnetic Compatibility Regulations 2016 and Electrical Equipment (Safety) Regulations 2016
Certificates for Other Countries
-
BIS
-
KC
-
Electrical Equipment for Measurement, Control, and Laboratory Use
-
ITE Safety
-
SIL3
-
Emission
CE & RE EN/BS EN 61000-6-4, EN 61204-3
Immunity
EN/BS EN 61000-6-2, EN 61204-3
Harmonic Current Emissions
-
Voltage Fluctuation and Flicker
-
ESD Immunity
-
Radiated Immunity
-
EFT
-
Surge
-
Conducted Immunity
-
Magnetic Field
-
Voltage Dips
-
Component Power Supply for General Use
-
Nominal Battery Voltage
24 Vdc, SLA Sealed lead acid battery 2 x 12 Vdc, SLA Sealed lead acid battery in series
Battery Voltage Range
-
Battery Capacity
3.4 AH ~ 100 AH
Battery Charging Mode
-
End of Charge Voltage
27.6 V
Battery Fuse
-
Battery Discharging Voltage Range
21 Vdc ... 27.6 Vdc 30 Vdc Max (the maximum voltage that will not cause damage to the unit)
Battery Charging Current
0.5 A, 1 A, 1.5 A, 2 A (typ.) (constant current)
Battery Current Consumption
< 200 mA
Discharging Current
-
Recommended Charging Voltage
-
Looking for support for this product?
Subscribe to our newsletter
Related Products
Subscribe to our newsletter
Be the first to hear about new events, news and products!
Subscribe to our newsletter
Be the first to hear about new events, news and products!
Subscribe
Subscribe to DeltaPSU newsletter and be the first to know about our new product releases and industry knowledge. Read our Privacy Policy.
Marketing Permissions*
DeltaPSU will use
the information you provide on this form to be in touch with you.
To unsubscribe, click the link in our newsletter. We will treat your data with respect.
We use cookies to provide the best user experience for those who visit our website. By using this website you agree to the placement of cookies and our Privacy Policy. Accept