DRP024V480W3BN

导轨型电源

CliQ II 系列

DRP024V480W3BN

输出电压

24V

输出功率

480W

输出电流

20A

输入电压范围

3 x 320-600Vac

尺寸 (H x W x D)

121 x 140 x 117.3 mm

4.76” x 5.51” x 4.62”

重量

1.35 kg (2.98 lb)

亮点与特色
  • 全球通用交流输入电压范围
  • 全输入电压范围无功率降额
  • 5 秒 150% 功率提升, 2 秒 200% 功率提升
  • 抗腐蚀铝质外売
  • 符合谐波电流 IEC/EN 61000-3-2, Class A 标准
  • -40°C 极低温下冷启动
  • PCBA 防护涂层防粉尘及化学污染
  • 危险场所 ATEX 及 Class I, Div 2 (C1D2) 认证 DRP024V480W3BA)
  • 通过 IEC/EN/UL 62368-1 认证
型号 Description
DRP024V480W3BN Without Class I, Div 2 and ATEX
Tags
3 phase, ATEX, Class I Div 2, Conformal Coating
应用领域


DRP024V480W3BA
DRP024V480W3BA

导轨型电源

CliQ II 系列

DRP024V480W3BN

亮点与特色
  • 全球通用交流输入电压范围
  • 全输入电压范围无功率降额
  • 5 秒 150% 功率提升, 2 秒 200% 功率提升
  • 抗腐蚀铝质外売
  • 符合谐波电流 IEC/EN 61000-3-2, Class A 标准
  • -40°C 极低温下冷启动
  • PCBA 防护涂层防粉尘及化学污染
  • 危险场所 ATEX 及 Class I, Div 2 (C1D2) 认证 DRP024V480W3BA)
  • 通过 IEC/EN/UL 62368-1 认证
输出电压

24V

输出功率

480W

输出电流

20A

输入电压范围

3 x 320-600Vac

尺寸

121 x 140 x 117.3 mm

4.76” x 5.51” x 4.62”

重量

1.35 kg (2.98 lb)

应用领域
型号 Description
DRP024V480W3BN Without Class I, Div 2 and ATEX
Tags
3 phase, ATEX, Class I Div 2, Conformal Coating

资源下载

资源下载

Datasheet

Uploaded on 25-Jun-2024

Manual

Uploaded on 02-Jul-2021

Image

Uploaded on 09-May-2026

Mechanical Drawing

Uploaded on 03-Dec-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

ATEX

Uploaded on 17-Sep-2021

BIS

Uploaded on 25-Jun-2024

CB

Uploaded on 03-Dec-2020

CE

Uploaded on 17-Aug-2022

CSA

Uploaded on 03-Dec-2020

EAC

Uploaded on 16-Aug-2022

Hazloc

Uploaded on 26-Nov-2020

KC

Uploaded on 12-May-2021

REACH

Uploaded on 08-May-2024

RoHS

Uploaded on 27-May-2024

SIQ

Uploaded on 03-Dec-2020

TSCA

Uploaded on 15-Nov-2023

UKCA

Uploaded on 12-May-2021

UL

Uploaded on 03-Dec-2020

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯