DRP024V060W1NZ

导轨型电源

CliQ II 系列

DRP024V060W1NZ

输出电压

24V

输出功率

60W

输出电流

2.5A

输入电压范围

85-264Vac

尺寸 (H x W x D)

120.6 x 32 x 119.3 mm

4.75” x 1.26” x 4.70”

重量

0.33 kg (0.73 lb)

亮点与特色
  • 全球通用交流输入电压范围
  • 全输入电压范围无功率降额
  • UL 1310 安规认证
  • NEC Class 2 与限功率 (Limited Power Source, LPS) 认证
  • 符合谐波电流 IEC/EN 61000-3-2, Class A 标准
  • PCBA 防护涂层防粉尘及化学污染
  • 危险场所 ATEX 及 Class I, Div 2 (C1D2) 认证 (DRP024V060W1NY)
  • 通过 IEC/EN/UL 62368-1 认证
型号 Description
DRP024V060W1NZ Without Class I, Div 2 and ATEX
Tags
NEC Class 2, ATEX, Class I Div 2
应用领域


DRP024V060W1NY
DRP024V060W1NY

导轨型电源

CliQ II 系列

DRP024V060W1NZ

亮点与特色
  • 全球通用交流输入电压范围
  • 全输入电压范围无功率降额
  • UL 1310 安规认证
  • NEC Class 2 与限功率 (Limited Power Source, LPS) 认证
  • 符合谐波电流 IEC/EN 61000-3-2, Class A 标准
  • PCBA 防护涂层防粉尘及化学污染
  • 危险场所 ATEX 及 Class I, Div 2 (C1D2) 认证 (DRP024V060W1NY)
  • 通过 IEC/EN/UL 62368-1 认证
输出电压

24V

输出功率

60W

输出电流

2.5A

输入电压范围

85-264Vac

尺寸

120.6 x 32 x 119.3 mm

4.75” x 1.26” x 4.70”

重量

0.33 kg (0.73 lb)

应用领域
型号 Description
DRP024V060W1NZ Without Class I, Div 2 and ATEX
Tags
NEC Class 2, ATEX, Class I Div 2

资源下载

资源下载

Datasheet

Uploaded on 02-Jul-2021

Manual

Uploaded on 02-Jul-2021

Image

Uploaded on 09-May-2026

Mechanical Drawing

Uploaded on 26-Nov-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

ATEX

Uploaded on 17-Sep-2021

CB

Uploaded on 27-Nov-2020

CE

Uploaded on 17-Aug-2022

CSA

Uploaded on 27-Nov-2020

EAC

Uploaded on 22-Apr-2020

Hazloc

Uploaded on 15-Dec-2020

REACH

Uploaded on 08-May-2024

RoHS

Uploaded on 27-May-2024

SIQ

Uploaded on 27-Nov-2020

TSCA

Uploaded on 15-Nov-2023

UKCA

Uploaded on 02-Jul-2021

UL

Uploaded on 26-Nov-2020

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯