Single Slot Single Output Module:1500uF on each load Triple Slot Single Output Module:2800uF on each load Single Slot Dual Output Module:1000uF on each load
Remote ON/OFF
-
Protective Device
-
Voltage Drop Between Input and Output
-
Residual Ripple/PARD (20MHz)
-
Residual Ripple
-
Max. Power
-
Ripple & Noise
1% pk-pk Vrated or 100mV, which is greater
LED System Voltage Range in CC Mode
-
Rise Time
100ms
Power Boost Duration
-
Power Boost Recovery Time
-
Peak Power
-
Nominal Input Voltage
100-240Vac
Input Voltage Range
90-264Vac
Max Input Voltage
-
Nominal Input Frequency
50-60Hz
Input Frequency Range
47-63Hz
Nominal DC Input Voltage
DC Input Voltage Range
-
Input Current
8.5
Input Power (Standby Mode)
-
Efficiency at 100% load
91% @ 115Vac/60Hz 93% @ 230Vac/50Hz
Inrush Current
40A @ 230Vac, cold start
Charging Time
-
Power Factor at 100% load
>0.95 @ 115V/50Hz, 230V/50Hz, full load
Leakage Current
-
Nominal Current
-
Total Harmonic Distortion
-
Power Dissipation
-
Efficiency @ 10% load
-
Input Voltage Phase
-
Case Chassis / Cover
SGCC
Indicator
-
Cooling System
-
Input Terminal
-
Output Terminal
-
Signal Terminal
-
Noise Sound Pressure Level (SPL)
-
Input/Output Terminal
-
Signal
-
Mounting Rail
-
Wire
-
Protection Structure
-
Terminal
-
Unit Weight
0.8kg (1.76 lb)
Dimensions
215.9 x 88.9 x
41.5 mm 8.50” x
3.50” x
1.63”
Vibration (Operating)
-
Shock Test (Operating)
-
Operating Temperature
Absolute Maximum/Minimum Rating. -20°C to +70°C.
Storage Temperature
-40°C to +85°C
Power De-rating
50% power under 70°C
Operating Humidity
5-95% RH (Non-Condensing)
Shock Test (Non-Operating)
50G, 11ms, 3 shocks for each direction
Vibration (Non-Operating)
5-500Hz, 2Grms, 15 minutes for each three axis
Storage Humidity
-
Operating Altitude
Up to 5,000 meters (up to 16,400 feet or 106-54kPa)
Pollution Degree
-
Bump Test (Operating)
-
Over Voltage Category
-
Corrosion
-
Shock
-
Vibration
-
Acoustic Noise
-
Overvoltage
Latch off. Reset by recycling AC In 110% to 130% rated module output voltage range
Overload / Overcurrent
Hiccup Mode (Non-Latching, Auto-Recovery) Up to 950W power for 5 seconds operation
Over Temperature
Latch off
Short Circuit
Hiccup Mode (Non-Latching, Auto-Recovery)
Reverse Polarity Protection
-
Degree of Protection
-
Protection Against Shock
-
Input Polarity Protection
-
Battery Polarity Protection
-
Wrong Battery Voltage Protection
-
Deep Discharge Protection
-
Overload
-
Overcurrent
-
Internal Fuse
-
Insufficient Input Voltage Protection
-
MTBF
>500kHrs based on Telecordia SR-332
Expected Cap Life Time
-
Safety Certificate
-
Electrical Safety
IEC60950-1 CB report IEC62368-1 CB report TUV EN 62368-1 UL 62368-1 and CAN/CSA C22.2 No. 62368-1 CCC GB 17625.1; GB 4943.1; GB/T 9254.1
CE
In conformance with EMC Directive 2014/30/EU and Low Voltage Directive 2014/35/EU EN 60601-1: 2006 + A11: 2011 + A1: 2013 + A12: 2014 & EN 60601-1-2: 2015
Medical Safety
IEC60601-1 2nd and 3rd+A1 edition CB report TUV EN60601-1:2006 ANSI/AAMI ES 60601-1+CAN/CSA-C22.2 No.60601-1: (Ed.3.2005)
Galvanic Isolation
Input to Output (2xMOPP): 4000 Vac Input to Ground (1xMOPP): 1768 Vac Output to Ground: 500 Vac (Type B application rated) Output to Output: 500 Vac
Industrial Control Equipment
-
Hazardous Location / ATEX
-
II 3 G ATEX 2014/34/EU
-
Electrical Equipments of Machines
-
Electrical Equipment for Use in Electrical Power Installations
-
Safety Entry Low Voltage
-
Maritime
-
Material and Parts
-
Isolation Resistance
-
PE Resistance
-
UKCA
In conformance with Electrical Equipment (Safety) Regulations 2016 and Electromagnetic Compatibility Regulations 2016, Medical Devices Regulations 2002(UK MDR 2002)
Certificates for Other Countries
-
BIS
-
KC
-
Electrical Equipment for Measurement, Control, and Laboratory Use
-
ITE Safety
-
SIL3
-
Emission
EN/BS EN 55011, EN/BS EN 55032, FCC Title 47:Class B
Be the first to hear about new events, news and products!
Subscribe to our newsletter
Be the first to hear about new events, news and products!
Subscribe
Subscribe to DeltaPSU newsletter and be the first to know about our new product releases and industry knowledge. Read our Privacy Policy.
Marketing Permissions*
DeltaPSU will use
the information you provide on this form to be in touch with you.
To unsubscribe, click the link in our newsletter. We will treat your data with respect.
We use cookies to provide the best user experience for those who visit our website. By using this website you agree to the placement of cookies and our Privacy Policy. Accept