In conformance with EMC Directive 2014/30/EU and Low Voltage Directive 2014/35/EU EN 60601-1: 2006 + A11: 2011 + A1: 2013 + A12: 2014 & EN 60601-1-2: 2015
Medical Safety
IEC 60601-1 CB report UL 60601-1+CAN/CSA 60601-1
Galvanic Isolation
Input to Output (2xMOPP): 4000 Vac Input to Ground (1xMOPP): 1500 Vac Output to Ground: 500 Vac (Type B application rated) Output to Output: 500 Vac
Industrial Control Equipment
-
Hazardous Location / ATEX
-
II 3 G ATEX 2014/34/EU
-
Electrical Equipments of Machines
-
Electrical Equipment for Use in Electrical Power Installations
-
Safety Entry Low Voltage
-
Maritime
-
Material and Parts
-
Isolation Resistance
-
PE Resistance
-
UKCA
In conformance with Electrical Equipment (Safety) Regulations 2016, and Electromagnetic Compatibility Regulations 2016, Medical Devices Regulations 2002(UK MDR 2002)
Certificates for Other Countries
-
BIS
-
KC
-
Electrical Equipment for Measurement, Control, and Laboratory Use
-
ITE Safety
-
SIL3
-
Emission
EN/BS EN 55011, EN/BS EN 55032, FCC Title 47:Class B
Immunity
-
Harmonic Current Emissions
IEC61000-3-2 Meet Class A limit
Voltage Fluctuation and Flicker
-
ESD Immunity
-
Radiated Immunity
-
EFT
-
Surge
-
Conducted Immunity
-
Magnetic Field
-
Voltage Dips
-
Component Power Supply for General Use
-
Nominal Battery Voltage
-
Battery Voltage Range
-
Battery Capacity
-
Battery Charging Mode
-
End of Charge Voltage
-
Battery Fuse
-
Battery Discharging Voltage Range
-
Battery Charging Current
-
Battery Current Consumption
-
Discharging Current
-
Recommended Charging Voltage
-
Looking for support for this product?
Subscribe to our newsletter
Related Products
Subscribe to our newsletter
Be the first to hear about new events, news and products!
Subscribe to our newsletter
Be the first to hear about new events, news and products!
Subscribe
Subscribe to DeltaPSU newsletter and be the first to know about our new product releases and industry knowledge. Read our Privacy Policy.
Marketing Permissions*
DeltaPSU will use
the information you provide on this form to be in touch with you.
To unsubscribe, click the link in our newsletter. We will treat your data with respect.
We use cookies to provide the best user experience for those who visit our website. By using this website you agree to the placement of cookies and our Privacy Policy. Accept