MEA-160A24C

Adapter

MEA Series

MEA-160A24C

Output Voltage

24V

Output Power

160W

Output Current

6.67A

Input Voltage Range

85-264 Vac

Dimensions (L x W x H)

150 x 65 x 32 mm

5.91” x 2.56” x 1.26”

Unit Weight

0.45 kg (0.99 lb)

Highlights & Features
  • Extreme compact size
  • Meet Efficiency Level VI / VII & CoC Tier 2
  • Universal AC input range at 85-264 Vac
  • Safety Approvals to IEC 60601-1 & IEC 62368-1
  • Compliant with IEC 60601-1-2 Ed. 4 Requirements
  • Low touch current ( <0.1 mA Normal & single fault )
  • 2 × MOPP isolation
Applications


MEA-160A24C
MEA-160A24C

Adapter

MEA Series

MEA-160A24C

Highlights & Features
  • Extreme compact size
  • Meet Efficiency Level VI / VII & CoC Tier 2
  • Universal AC input range at 85-264 Vac
  • Safety Approvals to IEC 60601-1 & IEC 62368-1
  • Compliant with IEC 60601-1-2 Ed. 4 Requirements
  • Low touch current ( <0.1 mA Normal & single fault )
  • 2 × MOPP isolation
Output Voltage

24V

Output Power

160W

Output Current

6.67A

Input Voltage Range

85-264 Vac

Dimensions

150 x 65 x 32 mm

5.91” x 2.56” x 1.26”

Unit Weight

0.45 kg (0.99 lb)

Applications

Download

Download

Datasheet

Uploaded on 23-Aug-2024

Manual

Uploaded on 22-Nov-2023

Image

Uploaded on 10-Feb-2026

Mechanical Drawing

Uploaded on 23-Aug-2024

.DXF

Uploaded on 23-Aug-2024

.STP

Uploaded on 23-Aug-2024

CB

Uploaded on 23-Aug-2024

CCC

Uploaded on 23-Aug-2024

CE & UKCA

Uploaded on 23-Aug-2024

CSA

Uploaded on 23-Aug-2024

PSE

Uploaded on 23-Aug-2024

REACH

Uploaded on 02-Mar-2026

RoHS

Uploaded on 02-Mar-2026

UL

Uploaded on 23-Aug-2024

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!