ADT-120A24AA

Adapter

ADT Series

ADT-120A24AA

Output Voltage

24V

Output Power

120W

Output Current

5A

Input Voltage Range

90-264Vac

Dimensions (L x W x H)

138 x 68.5 x 24.5 mm

5.43” x 2.70” x 0.96”

Unit Weight

0.34 kg (0.75 lb)

Highlights & Features
  • Meet Efficiency DOE Level VI & CoC Tier 2
  • No load power consumption < 0.15 W
  • Universal AC input / Full range
  • Fully enclosed plastic case
  • Protection: short circuit / over voltage / overload/ overtemperature
Applications


ADT-120A24AA
ADT-120A24AA

Adapter

ADT Series

ADT-120A24AA

Highlights & Features
  • Meet Efficiency DOE Level VI & CoC Tier 2
  • No load power consumption < 0.15 W
  • Universal AC input / Full range
  • Fully enclosed plastic case
  • Protection: short circuit / over voltage / overload/ overtemperature
Output Voltage

24V

Output Power

120W

Output Current

5A

Input Voltage Range

90-264Vac

Dimensions

138 x 68.5 x 24.5 mm

5.43” x 2.70” x 0.96”

Unit Weight

0.34 kg (0.75 lb)

Applications

Download

Download

Datasheet

Uploaded on 30-Oct-2023

Manual

Uploaded on 22-Nov-2023

Image

Uploaded on 31-Mar-2025

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

BSMI

Uploaded on 04-Oct-2022

CB

Uploaded on 17-Jan-2023

CCC

Uploaded on 30-Oct-2023

CE & UKCA

Uploaded on 05-Aug-2021

KC

Uploaded on 22-Apr-2020

PSE

Uploaded on 22-Apr-2020

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 27-May-2024

TSCA

Uploaded on 15-Nov-2023

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!