mPSU-W1AC-48DC-1000

エンクローズ

mPSU シリーズ

mPSU-W1AC-48DC-1000

出力電圧

48V

出力電力

1000W

出力電流

20.8A

入力電圧

90-264Vac

寸法 (L x W x H)

283 x 127 x 40.6 mm

11.14” x 5.00” x 1.60”

単位重量

1.9 (2.20 lb)

Part Number
EOE14021085 mPSU Modular Power Solution 1-phase 48V 1000W
主な特長・機能
  • Scalable modular power platform
    150–1500 W modules in 1U design combine in stand-alone, series, parallel and mixed configurations to scale power, voltage and system architecture.
  • Medical-Grade Reliability
    Designed according to IEC 60601-1 & IEC 62368-1 requirements with low leakage current, supporting demanding medical and industrial applications requiring high safety standards.
  • Digital configuration and monitoring
    Adjust and monitor voltage, current limits, fan control and other system parameters via communication interfaces (CANopen, Modbus).
  • User-friendly plug-and-play connectivity
    Plug-and-play connector design eliminates complex wiring, reduces installation errors, and removes the need for specialized personnel, enabling faster commissioning and easier servicing.
  • Flexible system configuration
    Up to 16 modules in 4×4 rack configuration possible.
  • Configurable battery charging
    Supports CC-CV charging profiles for lithium-ion batteries and configurable battery applications.
  • 10 sec. recurring 20% Power Boost
    Provides additional power for 10 seconds with 50 seconds recovery time for dynamic load requirements.
  • Standardized dimensions and easy service access
    1U design with front-access connections.
  • Low acoustic noise
    Optimized fan control and intelligent load-dependent cooling ensure exceptionally quiet operation while maintaining reliable thermal performance.
  • Intelligent thermal management
    Standard and customized fan speed control optimizes cooling performance according to system load.
  • Outstanding EMC performance
    Exceeds EMC Class B requirements by 6 dB across multiple operating points throughout the full power range, simplifying system integration and compliance.
アプリケーション
mPSU-W1AC-48DC-1000
mPSU-W1AC-48DC-1000

エンクローズ

mPSU シリーズ

mPSU-W1AC-48DC-1000

Part Number
EOE14021085 mPSU Modular Power Solution 1-phase 48V 1000W
主な特長・機能
  • Scalable modular power platform
    150–1500 W modules in 1U design combine in stand-alone, series, parallel and mixed configurations to scale power, voltage and system architecture.
  • Medical-Grade Reliability
    Designed according to IEC 60601-1 & IEC 62368-1 requirements with low leakage current, supporting demanding medical and industrial applications requiring high safety standards.
  • Digital configuration and monitoring
    Adjust and monitor voltage, current limits, fan control and other system parameters via communication interfaces (CANopen, Modbus).
  • User-friendly plug-and-play connectivity
    Plug-and-play connector design eliminates complex wiring, reduces installation errors, and removes the need for specialized personnel, enabling faster commissioning and easier servicing.
  • Flexible system configuration
    Up to 16 modules in 4×4 rack configuration possible.
  • Configurable battery charging
    Supports CC-CV charging profiles for lithium-ion batteries and configurable battery applications.
  • 10 sec. recurring 20% Power Boost
    Provides additional power for 10 seconds with 50 seconds recovery time for dynamic load requirements.
  • Standardized dimensions and easy service access
    1U design with front-access connections.
  • Low acoustic noise
    Optimized fan control and intelligent load-dependent cooling ensure exceptionally quiet operation while maintaining reliable thermal performance.
  • Intelligent thermal management
    Standard and customized fan speed control optimizes cooling performance according to system load.
  • Outstanding EMC performance
    Exceeds EMC Class B requirements by 6 dB across multiple operating points throughout the full power range, simplifying system integration and compliance.
出力電圧

48V

出力電力

1000W

出力電流

20.8A

入力電圧

90-264Vac

寸法

283 x 127 x 40.6 mm

11.14” x 5.00” x 1.60”

単位重量

1.9 (2.20 lb)

アプリケーション

ダウンロード

ダウンロード

Datasheet

アップロード日 04-Sep-2026

Image

アップロード日 04-Sep-2026

App Notes

アップロード日 04-Sep-2026

CANOpen Protocol Specification

アップロード日 04-Sep-2026

MODBUS RTU Protocol Specification

アップロード日 04-Sep-2026

BIS

アップロード日 04-Sep-2026

CCC

アップロード日 04-Sep-2026

CE

アップロード日 04-Sep-2026

UKCA

アップロード日 04-Sep-2026

技術仕様

技術仕様

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします