Ultra Slim DIN Rail Power Supply LYTE II Series – New 480 W Model Save Cabinet Installation Space




Delta expands the LYTE II Series ultra slim DIN Rail power supply by adding a new 480 W model. The new 480 W model is 56 mm in width and 35% slimmer than the previous generation to save cabinet installation space. It offers single outputs of 24 V (DRL-24V480W1EN) and 48 V (DRL-48V480W1EN) with an efficiency up to 93.5%. The convection-cooled LYTE II series provides full power across a wide operating temperate range of -30°C to +50°C and de-rating up to +70°C at 230 Vac. It can operate in constant current mode, making it suitable for reactive load such as robotic arms, CNC machines, control cabinets, and charging applications.


The LYTE II Series is certified with safety standards IEC/EN/UL 62368-1 and IEC/EN/UL 61010-1/-2-201, and its electromagnetic radiated and conducted emission is compliant to heavy industrial EN 61000-6-4 Class B Emission standard and EN 61000-6-2 Immunity standard. As to environmental protection, the product complies with RoHS Directive to fulfill the requirement.


Highlights & Features

  • Universal AC input voltage range
  • Built-in constant current circuit for reactive loads
  • High power density
  • Operating temperature from -30°C to +70°C with -40°C cold start
  • Slim design
  • Reduced no-load power consumption
  • Compliant with SEMI F47 @ 200 Vac






Please contact your local sales representative for product availability. Alternatively, you may leave us a message and our sales representative shall get back to you.


関連ニュース

Delta Launches New 320 W Panel Mount Power Supply for Household Appliance Applications

Delta expands its panel mount power supply PMR series, launching the new 320 W model for ...

詳細

Delta Extends PMC Panel Mount Power Supply Series with 48V 150W Product

The PMC Panel Mount Power Supply series now offers 150W output power with 48V output vo ...

詳細

Delta Introduces the DRS-30W Series as an Addition to its DIN Rail Power Supply Series

Delta Electronics is introducing the new DRS-30W series to the ultra compact Sync DIN rail ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします