Delta Showcased its Broad Portfolio of Smart Energy-efficient Solutions and System Integration Capabilities at Hannover Messe 2017


Hannover, Germany, Apr. 24-28, 2017 – Delta demonstrated its wide spectrum of energy-efficient solutions and its deep track record in system integration to nurture the competitiveness of low-carbon sectors at Hannover Messe 2017, a meeting-place for technology leaders, a shop window for innovations, and an event you have to attend in order to understand tomorrow’s world.


For the industrial power supplies, the featured product is the PMU series which is designed to operate with an external 12Vdc or 24Vdc SLA sealed lead acid battery. The integrated UPS DC voltage provides battery management for charging and has TTL compatible monitoring signals for AC OK, DC OK and Battery Low status alert. The power supply utilizes MOSFET to switch to battery operation with zero switch-over time in the event of failure/ disruption of the input AC power source to ensure utmost reliability in your system protection.


Another new industrial power supply showcased in the exhibition is the PJT-27V150WBNA. This model offers 27V/5.55A output and built-in standby output 12V/0.5A. The 3”x5” product comes with universal AC input voltage range at 90Vac to 264Vac, is usable worldwide and features built-in Power Boost of 175W for 5 seconds. The highly efficient convection cooling design enables optimum thermal management for high power efficiency up to 89.5% and has built-in active PFC. The PJT-27V150WBNA complies with major international safety standard IEC/EN/UL 60950-1 standards and EMI to EN 55022, Class B.
















関連ニュース

Delta Presents Latest Industrial Power Supplies at IIFES in Japan

Tokyo, Jan. 26-28, 2022 – Delta has just presented its latest industrial power supplies to ...

詳細

Delta Presented the Latest Industrial Power Supplies with Industrial Automation Solution at CIIF 2016, China

Shanghai, China, November 1-5, 2016 – Delta Electronics exhibited at China International I ...

詳細

Delta Showcases Industrial Power Supplies and Smart Manufacturing Solutions at METALEX Vietnam 2019

Ho Chi Minh City, Vietnam, October 10-12, 2019 - Delta Electronics demonstrated its indust ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします