Delta Releases 120W & 150W AC/DC Desktop Adapters for Industrial Equipment




ADT-120A / ADT-150A / ADT-150B are the newest models released under the ADT Series, with 120W/12V, 150W/12V and 150W/24V single outputs. They meet the US DoE (Department of Energy) Level VI and EU CoC (Code of Conduct) Tier 2 energy efficiency requirements with levels up to 92%. No-load power consumption of 0.15W @ 115Vac and 230Vac input.


ADT-120 and ADT-150 have a wide operating temperature range from -10°C to +60°C with full power up to +40°C. They conform to major international safety standards according to IEC/EN/UL 62368-1 and IEC/EN/UL 60950-1 approval for ITE. In addition, they also meet the EMI approvals to EN 55032 Class B. Suitable applications include general industrial applications, telecommunication and Point-of-Sale equipment.


Highlights & Features

  • Meet efficiency DoE Level VI & CoC Tier 2
  • No load power consumption < 0.15 W
  • Efficiency levels up to 92%
  • Fully enclosed plastic case
  • Protection: short circuit / over voltage / overload / over temperature



Please contact your local sales representative for product availability. Alternatively, you may leave us a message and our sales representative shall get back to you.


関連ニュース

CliQ II DIN Rail 48V 120W (2.5A)

Global power supply manufacturer Delta Electronics has announced the launch of CliQ II 48V ...

詳細

Delta 12V and 48V 600W Panel Mount Power Supply with IEC/EN/UL 62368-1 Approvals

Delta Electronics is extending the popular 600W PMC series of panel mount power supply wit ...

詳細

Delta Introduces the Low Profile PMR Panel Mount Power Supply Series for LED Signage

Delta introduces the first model in its new PMR panel mount power supply series. The PMR ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします