New PMH Series of Low Profile Panel Mount Power Supply with EN 60335 Household Appliance Approvals




Delta has added 4 low profile panel mount power supply models to PMH series. The new products are available in 100W and 150W output power. They accept universal input voltage from 85-264Vac and has a wide operating temperature range from -30 °C to 70 °C. Designed in a compact size, they have a low earth leakage current < 0.75mA and no load input power consumption < 0.3W. A NEC Class 2 version for the 100W is also available.


The products meet the EMC approvals to EN 55014-1 / EN 55014-2 for household appliances and EN 61000-6-2 / EN 61000-6-3 for industrial and residential environment without requiring an extra EMI filter. Suitable applications include household appliances (e.g. vending machine, washing machine, etc.), industrial automation, instruments or installations requiring 1U low profile power supplies.


Highlights & Features

  • Household appliance approvals for pollution degree 3 to IEC/EN 60335-1, IEC/EN 61558-1 and IEC/EN 61558-2-16
  • Universal AC input voltage
  • Withstand line input voltage surge 300Vac up to 7 seconds
  • Full power from -25°C to +50°C operation @ 5000m or 16400 ft. altitude
  • Full corrosion resistant aluminium casing
  • No load input power consumption < 0.3W @ 115Vac
  • Low earth leakage current < 0.75mA
  • Versatile connector options available: IP20, Front Face and Harness connectors



  • Please contact your local sales representative or distributor for product availability.
    New models are introduced on a regular basis. For product details and enquiries, you can also visit www.DeltaPSU.com. 



    関連ニュース

    Delta Extends CliQ II Series with 24V/5A Output in Two Phase Range

    Delta Electronics is extending the CliQ II DIN rail power supply series with a new model ...

    詳細

    New 3-Phase with Maritime Approvals

    Delta Electronics has added 2 new 3-phase models to the CliQ M series of DIN rail power su ...

    詳細

    Delta Extends PJB Open Frame Power Supply Series with 24V 150W Product

    The PJB open frame power supply series now offers 150W output power with 24V output volta ...

    詳細

    メルマガ登録する

    最新のイベント情報やニュースをお届けします

    メルマガ登録する

    最新のイベント情報やニュースをお届けします