Delta Extends PJB Open Frame Power Supply Series with 24V 150W Product


The PJB open frame power supply series now offers 150W output power with 24V output voltage. The power supply comes with universal AC input at 85Vac to 264Vac and built-in active PFC which provides PF >0.98 @ 100Vac. The PJB-24V150WCRA features 200% Power Boost from the rated output power for 10 seconds. Such feature enables reserve power to be always available for reliable startup of loads with high inrush current. Like the rest of the PJ series, conformal coating is applied on the PCBAs to protect against dust and chemical pollutants and only recognized Japanese capacitors are used so as to enhance product reliability. 
 

Highlights & Features

  • Universal AC input (85Vac – 264Vac)
  • Power Boost of 200% for 10 seconds    
  • Low Inrush Current / Low Leakage Current
  • Conformal coating on PCBA to protect against chemical and dust pollutants
  • Remote ON/OFF as option
  • Versatile configuration options: Open Frame, L Frame, Enclosed
  • Long life capacitors
 


AVAILABLE FOR SHIPMENT NOW

New models are introduced on a regular basis. For more information or enquiries, please do not hesitate to contact your local Delta Electronics distributor or visit www.DeltaPSU.com.


関連ニュース

Delta Extends the Highly Affordable PMT Series with 36V and 48V Models for 350W Power Rating

Delta Electronics is extending the 350W PMT panel mount power supply series with output v ...

詳細

デルタPMT2シリーズ・パネルマウント電源のラインナップを拡充:卓越した200%ピーク電力対応の新型600Wモデルを発表

産業用機器の小型化が進み、より一層の高出力化が求められる中、デルタはパネルマウント型電源「PMT2シリーズ」に新しく600Wモデル「PMT-600W」を追加しました。12V、2 ...

詳細

Delta Launches 1500 W Compact-Sized MEB Series for Medical and ITE

Delta expands the MEB Series with the launch of the 1,500 W medical grade enclosed power ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします