New Delta PMH Panel Mount Power Supply Series for Household Appliances



Delta introduces the first model in its new PMH panel mount power supply series. The PMH-24V50WCAA panel mount power supply offers 24V output voltage and 50W output power. The PMH panel mount power supply series is specifically designed for household electrical appliances with safety approvals including IEC/EN 60335-1 and IEC/EN 61558-2-16. The excellent design also meets the EMC approvals to EN 55014-1 and EN 55014-2 for household appliances without extra EMI filter required. 
 

Highlights & Features

  • Universal AC input voltage
  • Full corrosion resistant aluminium case 
  • High MTBF > 700,000 hrs. as per Telcordia SR-332 
  • Designed for household appliances to IEC/EN 60335-1, IEC/EN 61558-1 and IEC/EN 61558-2-16
  • Versatile connector options available: IP20, Front Face and Harness connectors
     


AVAILABLE FOR SHIPMENT NOW

New models are introduced on a regular basis. For more information or enquiries, please do not hesitate to contact your local Delta Electronics distributor or visit www.DeltaPSU.com.

関連ニュース

デルタ、最新の300Wモデルで医療用アダプター「MEAシリーズ」を拡充

デルタは、医療用AC-DCアダプター「MEAシリーズ」の最新300Wモデル「MEA-300A24C HAA」を発売します。本モデルは24V出力を提供し、医療用画像診断装置、 ...

詳細

Delta Introduces Two New Models for the Low Profile PMR Panel Mount Power Supply Series for LED Signage

Delta Electronics is extending the low profile PMR panel mount power supply series with t ...

詳細

New 300W Open Frame Power Supply with 200% Power Boost

PJB-24V300W is part of the PJB series which offers a power boost of 200% for 10 seco ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします