New 600W LED Driver with 10kV High Surge Immunity




Delta Electronics’ latest range of 600W LED drivers comes rigorously tested for both indoor and outdoor lighting requirement. As part of the LNE series, the 600W design can withstand high surge immunity single pulse of 10kV for both common and differential mode. The 600W LED driver meets IEC 61000-4-2 Level 4 Criteria A, and IEC 61000-4-5 (common 6kV, differential 4kV). It comes in 36V (LNE-36V600WBGA) and 48V (LNE-48V600WBGA) output voltages. The products offer a wide operating temperature from -40°C to +70°C with convection cooling. The efficiency levels up to 96% and IP67 design makes the Delta LNE series an essential part of an energy efficient LED lighting power solution for sports arena lighting and agricultural lighting.


In addition, the products come with major international safety certifications include UL 8750, IEC/EN 61347-2-13, EN 62384 and compliant with EN 55015 Immunity/ Emissions/ Harmonic requirements.


Highlights & Features

  • International AC input voltage with worldwide certified cable use
  • Up to 96.0% efficiency
  • 10kV common mode & 10kV differential mode surge immunity
  • IEC/EN 61000-4-2, Level 4 Criteria A, 15kV air discharge, 8kV contact discharge
  • IP67 mechanical design for indoor and outdoor applications




Please contact your local sales representative or distributor for product availability.
New models are introduced on a regular basis. For product details and enquiries, you can also visit www.DeltaPSU.com. 



関連ニュース

Extreme Small 65W Power Supply Adapter for Medical and Industrial Applications

Delta Electronics has added the new 65W output to MEA Series of Medical AC-DC desktop ty ...

詳細

Delta Extends 80W model to CliQ M series of DIN Rail Power Supply

Delta Electronics is extending the CliQ M DIN Rail Power Supply series with the DRM-24V80W ...

詳細

デルタ、DINレール電源「Chrome IIシリーズ」を拡充:幅広い用途に対応する低電力モデルを投入

デルタは、DINレール電源「Chrome IIシリーズ」のラインナップを拡充し、5V、12V、24Vの出力オプションを備えた新しい15Wモデルと、既存30Wモデルへの5V出 ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします