Introducing CliQ II 24V 480W 1 Phase Power Supply




Delta Electronics Group has announced the launch of CliQ II 24V 480W 1 Phase DIN Rail (DRP024V480W1BA) Standard Power Supply. Delta’s CliQ II 24V 480W is also compatible with Delta’s CliQ II DRR-40A Redundancy Module to ensure zero system down time for the customer when one of the power supply fails or is being disconnected unexpectedly. CliQ II 24V 480W 1 Phase has 150% Power Boost for 5 seconds and an efficiency of more than 90%. The Power Boost feature prevents system from shutting down during sudden output surge, thus enhancing the system’s reliability.

The CliQ II 24V 480W 1 Phase product fulfills protection class IP20, and complies with UL60905-1, UL508, CSA C22-2 No.107.1-01, SIQ mark according to EN60950-1 and EN55011 for industrial applications. The product is ATEX ready with Conformal coating on the PCBAs which prevents components damage in highly polluted environment.


 

関連ニュース

Delta Launches a New High Power Density Product - CliQ III Series of DIN Rail Power Supply for Harsh Industrial Environments

Delta Electronics launches a 24V 120W CliQ III Series of DIN rail power supply. The new hi ...

詳細

Delta Introduces 24V/10A Output to its CliQ II Two Phase Series

Delta Electronics extends the CliQ II DIN rail power supply series with 24V/10A output for ...

詳細

Delta USVI-RDL Constant Voltage LED Drivers

Price is no longer the only aspect customers consider when making purchases at supermark ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします