Delta Introduces 24V/10A Output to its CliQ II Two Phase Series


Delta Electronics extends the CliQ II DIN rail power supply series with 24V/10A output for input at two phase 2 x 180-550Vac (for L-L); single phase 180-305Vac (for L-N) and 254-780Vdc. The DRP-24V240W2BN features wide AC input voltage for single or two phase range. Such feature can protect the power supply from damage when user accidentally apply a two phase input on the single phase power supply. Other advantages include reduced external input protection components and improved installation time since there is only two phase connection.

The product offers 120% Power Boost lasting for 3 seconds. Like the rest of the CliQ family of products, conformal coating is applied on the PCBAs to protect against common dust and chemical pollutant often found in harsh industrial environments. Other major safety approvals are included.

Highlights & Features

  • Designed for single phase input 180-305Vac (for L-N) or 2 of 3-Phase system 2 x 180-550Vac (for L-L) or 254-780Vdc
  • Compact and corrosion resistant aluminium casing
  • High Efficiency > 90% and Power Boost of 120% for 3 seconds
  • Built-in constant current and hiccup during overload protection
  • Built-in DC OK Contact
  • Conformal coating on PCBAs to protect against common dust and chemical pollutants
  • Overvoltage / Overcurrent / Over Temperature/ Short Circuit Protections

Please contact your local sales representative or distributor for availability.

New models are introduced on a regular basis. For product details and enquiries, you can also visit www.DeltaPSU.com.

関連ニュース

CliQ II 3-Phase DIN Rail Power Supply Now Available with 240W Output Power

Delta Electronics extends the 3-phase models for its CliQ II DIN Rail Power Supply seri ...

詳細

CliQ II Redundancy Solutions

Delta Electronics adds two Redundancy Modules, DRR-20A and DRR-40A to its CliQ II seri ...

詳細

90W Compact AC-DC ITE Adapter

Delta ADT-090A24AA is the newest model in ADT Series up to 30% reduction in overall size. ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします