Delta Showcases Power, Charging, and Industrial Automation Solutions for Warehousing and Logistics at LogiMAT 2023


Stuttgart, Germany, April 21-27, 2023 – Delta presented smart power management solutions and industrial automation solutions for intralogistics and warehousing innovation at LogiMAT 2023.

Among all the highlighted products, the DIN rail power supply Force-GT series was displayed with an overhead crane demo to show its application. The series features an ultra-slim design, wide operating temperature range, an output power range from 120 W to 960 W, and a high power efficiency of up to 95%. Its 480 W single-phase 24 V / 48 V models are certified with the world-leading 80 PLUS 115 V Industrial Platinum.


Force-GT Series: Highlights & Features
  • Built-in constant current circuit for charging applications
  • Wide operating temperature -30°C to 70°C and cold start at -40°C
  • Full load operating temperature up to 60°C
  • Ultra-slim design
  • Long life electrolytic capacitor
  • Reduced no-load power consumption
  • Built-in DC OK relay and LED indicator
  • Conformal coating on PCBAs to protect against common dust and pollutants




At the event, Delta also presented our cutting-edge wireless charging systems for large e-vehicles and small AGVs. Delta has established itself as a global leader in providing advanced solutions for a broad range of critical industries, including IT, telecom, appliances, and automotive, by leveraging its core competencies in high-efficiency power electronics and system integration. With our latest innovations, Delta is set to revolutionize the next generation of warehouses and logistics.

For more product information, please contact our representatives or you can leave us a message via the Contact Us form.









関連ニュース

Delta Presents Latest Industrial Power Supplies at IIFES in Japan

Tokyo, Jan. 26-28, 2022 – Delta has just presented its latest industrial power supplies to ...

詳細

Delta Showcases Industrial Power Supplies and Smart Building Automation at IEE Expo 2020

Delta Electronics joined the 8th International Elevator and Escalator Expo (IEE) Expo in M ...

詳細

Delta Unveils Zero Carbon Factory Solutions with High-Efficiency Power Supplies at CIIF 2023

Shanghai, China – September 19-23, 2023 – Delta, a global provider of power management and ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします