Delta Releases 120W & 150W AC/DC Desktop Adapters for Industrial Equipment




ADT-120A / ADT-150A / ADT-150B are the newest models released under the ADT Series, with 120W/12V, 150W/12V and 150W/24V single outputs. They meet the US DoE (Department of Energy) Level VI and EU CoC (Code of Conduct) Tier 2 energy efficiency requirements with levels up to 92%. No-load power consumption of 0.15W @ 115Vac and 230Vac input.


ADT-120 and ADT-150 have a wide operating temperature range from -10°C to +60°C with full power up to +40°C. They conform to major international safety standards according to IEC/EN/UL 62368-1 and IEC/EN/UL 60950-1 approval for ITE. In addition, they also meet the EMI approvals to EN 55032 Class B. Suitable applications include general industrial applications, telecommunication and Point-of-Sale equipment.


Highlights & Features

  • Meet efficiency DoE Level VI & CoC Tier 2
  • No load power consumption < 0.15 W
  • Efficiency levels up to 92%
  • Fully enclosed plastic case
  • Protection: short circuit / over voltage / overload / over temperature



Please contact your local sales representative for product availability. Alternatively, you may leave us a message and our sales representative shall get back to you.


関連ニュース

New PMH Series of Low Profile Panel Mount Power Supply with EN 60335 Household Appliance Approvals

Delta has added 4 low profile panel mount power supply models to PMH series. The new produ ...

詳細

New 75W DIN Rail Power Supply at 27mm Wide

Delta introduces the slimmest model in the Lyte series of DIN rail power supply. It ...

詳細

Delta Introduces the NFC Programmable LED Driver EUCI BASIC Series

Delta launches the newly-developed EUCI BASIC Series LED driver to provide high-perfor ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします