New 75W DIN Rail Power Supply at 27mm Wide




Delta introduces the slimmest model in the Lyte series of DIN rail power supply. It is a 75W DIN rail at 27mm wide. It comes with 12V (DRL-12V75W1AZ), 24V (DRL-24V75W1AZ) and 48V (DRL-48V75W1AZ) output voltages, which can easily fit into a space-constrained control panel. Based on a convection-cooled design, the Lyte series operates between -20°C to +70°C, with full power available from -10°C to +50°C at 230Vac. It allows cold start at -30°C even in extreme condition. The overcurrent protection is designed to operate in constant current mode, which makes the product suitable for inductive and capacitive load applications.


The 75W Lyte series is certified according to safety standards IEC 60950-1, IEC/EN/UL 62368-1 and IEC 61010-1. In addition, they also meet the EMI approvals to EN 55032 Class B and are fully RoHS compliant for environmental protection.


Highlights & Features

  • Universal AC input voltage range
  • Built-in constant current circuit for reactive loads
  • Up to 90% efficiency
  • Full power from -10°C to +50°C @ 230Vac with -30°C Cold Start
  • Compliance to SEMI F47 @ 200Vac
  • NEC Class 2 / Limited Power Source (LPS) certified (DRL-24V75W1AZ & DRL-48V75W1AZ)



Please contact your local sales representative for product availability. Alternatively, you may leave us a message and our sales representative shall get back to you.


関連ニュース

CliQ II 3-Phase DIN Rail Power Supply Now Available with 60W and 120W Output Power

Delta Electronics has added the 3-phase models to its CliQ II DIN Rail Power Supply ser ...

詳細

CliQ II 24V NEC Class 2 Power Supply Now Available with 100W Output Power

Delta Electronics extends CliQ II DIN Rail Power Supply series with a 24V 100W model that ...

詳細

Delta Introduces PMT2 Series of Panel Mount Power Supply in Low Profile Design

PMT2 series, designed based on a low profile of < 30mm, is the latest series of panel m ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします