Delta PMH Panel Mount Power Supply Series is now Available in 24V 200W for Household Applications



Delta Electronics extends its PMH panel mount power supply series with a higher maximum output power at 24V 200W. The product comes with several connector options consisting of Terminal Block, IP20, Front Face and Harness connectors.

The PMH-24V200WCBA provides universal input from 85Vac to 264Vac and high efficiency of > 91.5% @ 230 Vac in a full corrosion resistant aluminium body. The highly efficient convection cooling construction can operate between -30°C to 70°C. The PMH series is specifically designed for household electrical appliances with safety approvals including IEC/EN 60335-1 and IEC/EN 61558-2-16 as well as IEC/EN/UL 60950-1. In addition, the product meets the EMC approvals to EN 55014-1 / EN 55014-2 for household appliances and EN 61000-6-1 / EN 61000-6-3 for residential environment without extra EMI filter required.
 

Highlights & Features

  • Household appliance approvals IEC/EN 60335-1, IEC/EN 61558-1 and IEC/EN 61558-2-16
  • Universal AC input voltage
  • Full power from -20°C to +45°C operation at operating altitude 5000m
  • Full corrosion resistant aluminium casing
  • High MTBF > 700,000 hrs as per Telcordia SR-332
  • Versatile connector options: IP20, Front Face and Harness connectors


Please contact your local sales representative or distributor for availability.

New models are introduced on a regular basis. For product details and enquiries, you can also visit www.DeltaPSU.com.

関連ニュース

New 300W Open Frame Power Supply with 200% Power Boost

PJB-24V300W is part of the PJB series which offers a power boost of 200% for 10 seco ...

詳細

Delta Releases New Slim 240 W Panel Mount Power Supply with Built-in Active PFC

Delta expands its panel mount power supply PMR series by releasing the new 240 W model, ...

詳細

Delta Extends the Ultra Compact DIN Rail Power Supply with 5V/5A and 5V/6A Models

Delta Electronics has added two new models to its ultra-compact and Sync series of DIN rai ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします