Delta Extends the Ultra Compact DIN Rail Power Supply with 5V/5A and 5V/6A Models




Delta Electronics has added two new models to its ultra-compact and Sync series of DIN rail power supply. (Light and small power supply) The new models come with output ratings at 5V/5A (DRS-5V50W1N☐) and 5V/6A (DRS-5V50W1A☐). This Sync series is designed for general industrial applications requiring highly reliable power supply on a tight DIN rail space. DC OK relay contact option is also available. All models can operate within a wide operating temperature range of -20°C to +70°C and are able to start up at extremely low temperature of -40°C.


Major approvals for the series include IEC/EN/UL 60950-1 (ITE), UL 508 (Industrial) and other international safety standards. The output circuit complies with NEC Class 2 (UL 60950-1) and Limited Power Source (IEC/EN 60950-1) for selected models. All Delta industrial power supplies are fully compliant with RoHS Directive 2011/65/EU for environmental protection.


Highlights & Features:

  • Ultra compact body measuring only 75mm tall and 30mm wide (Light and small power supply)
  • High Efficiency > 82%
  • Universal AC input voltage and full power up to 55°C
  • Power will not de-rate for the entire input voltage range
  • NEC Class 2 / Limited Power Source (LPS) certified for DRS-5V50W1N☐
  • Overvoltage / Overcurrent / Over temperature / Short circuit protections



Please contact your local sales representative or distributor for product availability.
New models are introduced on a regular basis. For product details or enquiries, you can also visit www.DeltaPSU.com. 


関連ニュース

Delta Expands the CliQ M Series Power Supply with New DC-UPS and Battery Modules for Uninterruptible Systems

Delta has started to equip its CliQ M Series Power Supplies with the new DC-UPS and ba ...

詳細

New Models for Delta Ultra Compact DIN Rail Power Supply Series Are Now Available

The Sync DIN rail power supply series can be your answer to help you save space in a tight ...

詳細

Delta Panel Mount Power Supplies for LED Signage

Delta Electronics offers different types of highly reliable panel mount power supplies fo ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします