Delta Introduces the High Power Factor PMF Panel Mount Power Supply Series



View PMF-24V200WCGB and PMF-24V240WCGB product specifications.

Delta Electronics is introducing the PMF Panel Mount Power Supplies Series. Delta’s PMF Panel Mount Power Supply series is designed for demanding applications requiring high power factor. The PMF series is available for 24V single output with output power ranging from 200W to 240W. The PMF-24V200WCGB and PMF-24V240WCGB have protection features including Overvoltage, Overcurrent, Over Temperature and Short Circuit protections.

The PMF-24V200WCGB and PMF-24V240WCGB are designed with built-in active PFC while the built-in fan speed control enables better thermal management. Remote ON/OFF is available as an option for systems that require system integration flexibility. The PMF series has major international safety approvals according to IEC/EN/UL 60950-1 Information Technology Equipment (ITE); EMI standard according to EN 55022, Class B and are fully compliant with RoHS Directive 2011/65/EU for environmental protection.

Highlights & Features

  • Universal AC input voltage
  • Built-in Active PFC and fan speed control
  • Remote ON/OFF is available as an option
  • Full Aluminum casing for light weight and corrosion resistant handling
  • High MTBF > 700,000 hrs as per Telcordia SR-332

AVAILABLE FOR SHIPMENT FROM DECEMBER 2013 ONWARDS.

New models are introduced on a regular basis. For more information or enquiries, please do not hesitate to contact your local Delta Electronics distributor or visit www.DeltaPSU.com.

関連ニュース

Introducing 24V 10W and 24V 100W Chrome DIN-Rail Power Supplies

Delta’s Chrome DIN Rail Power Supply series is designed for use in compact cabinets whi ...

詳細

Delta Releases New Slim 240 W Panel Mount Power Supply with Built-in Active PFC

Delta expands its panel mount power supply PMR series by releasing the new 240 W model, ...

詳細

Delta upgrades EUCI-PRO Outdoor LED driver series with DALI-2 certification

Delta Electronics is proud to announce its EUCI-PRO Outdoor LED driver series, EUCI-0401 ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします