Introducing 24V 10W and 24V 100W Chrome DIN-Rail Power Supplies



Delta’s Chrome DIN Rail Power Supply series is designed for use in compact cabinets which are widely adopted in home automation and Food & Beverages industries. Current available specifications are with 24V output voltage for power ratings of 10W (DRC-24V10W1AZ) and 100W (DRC-24V100W1AZ). Delta’s Chrome Power Supply series offers double isolated input that eliminates the need for Earth connection, thus, resulting in low leakage current. The Chrome series features universal AC input range and is certified to safety standard according to IEC/EN/UL 60950-1 Information Technology Equipment (ITE) and UL508 Industrial Control Equipment (ICE). The series is also fully compliant with RoHS Directive 2011/65/EU for environmental protection. NEC Class 2 and Limited Power Source (LPS) approval are available for the above models.




For more information or enquiries, please do not hesitate to contact your local Delta Electronics distributor or visit www.DeltaPSU.com.

関連ニュース

CliQ II 3-Phase DIN Rail Power Supply Now Available with 480W Output Power

Delta Electronics extends the 3-phase models for its CliQ II DIN Rail Power Supply ...

詳細

Delta Introduces 350 Watt Medical ATX design

With its ATX form factor and performance, compliance with Type BF patient access leakage c ...

詳細

CliQ II DIN Rail 48V 120W (2.5A)

Global power supply manufacturer Delta Electronics has announced the launch of CliQ II 48V ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします