Delta Introduces PJT Open Frame Power Supply Series with Industrial Standard Foot Print



Delta is launching the latest series in its industrial power supply family- the PJT open frame power supply series. The PJT series offers choices of 12V, 15V, 18V and 24V nominal output voltages in 3 different output power ratings. These single output products are designed with small standard industrial foot prints at 2” x 3” (PJT-40W), 2” x 4” (PJT-65W, PJT-100WBB) and 3“ x 5” (PJT-100WBA). The highly efficient convection cooling designs enable optimum thermal management for high power efficiency.
 
The PJT series of products can operate from -10°C to 70°C across the entire input voltage range of 90 to 264Vac and are certified for safety standard according to IEC/EN/UL 60950-1 and for EMI standard according to EN 55022, Class B.
 

Highlights & Features

  • Universal AC input voltage
  • Standard industrial foot print
  • Low leakage current < 0.1mA
  • Convection cooled operating temperature range from -10°C to 70°C
  • High MTBF > 700,000 hrs as per Telcordia SR-332
  • Multiple connector source options

View Product Details

Output Voltage
12V 15V 18V 24V
PJT-12V40WBAA PJT-15V40WBAA PJT-18V40WBAA PJT-24V40WBAA
PJT-12V65WBAA PJT-15V65WBAA PJT-18V65WBAA PJT-24V65WBAA
PJT-12V100WBAA PJT-15V100WBAA PJT-18V100WBAA PJT-24V100WBAA
PJT-12V100WBBA PJT-15V100WBBA PJT-18V100WBBA PJT-24V100WBBA

THE PJT SERIES ARE NOW AVAILABLE FOR SHIPMENT.

New models are introduced on a regular basis. For more information or enquiries, please do not hesitate to contact your local Delta Electronics distributor or visit www.DeltaPSU.com.

関連ニュース

Delta Introduces 24V 300W 3" x 5" 1U Power Supply for Medical Applications

Delta Electronics is pleased to introduce its new high power density (14.3 Watts/in³) 3" x ...

詳細

Delta Extends the Ultra Compact DIN Rail Power Supply with 5V/5A and 5V/6A Models

Delta Electronics has added two new models to its ultra-compact and Sync series of DIN rai ...

詳細

Delta Releases New Slim 240 W Panel Mount Power Supply with Built-in Active PFC

Delta expands its panel mount power supply PMR series by releasing the new 240 W model, ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします