Delta Introduces 24V 480W DIN Rail Power Supply with Maritime Approval



Delta Electronics has added a new 24V/20A output to the CliQ M series of DIN rail power supply. The CliQ M series has the highest power density among the CliQ family and also the first series in the CliQ family to feature Advanced Power Boost (APB). APB work to protect system and ensure continuing operation when large inrush current detected due to faulty load on a multiple load connection. The DRM-24V480W1PN has built-in active PFC and high efficiency of 94.17% typ. @ 230Vac. Additionally, the product also includes built-in DC OK contact; LED indicator for DC OK/ Overload; full power from -25°C to +60°C operation at 5,000m or 16,400 ft. altitude.

Like the rest of the model in CliQ M series, other major international approvals include maritime approval (environmental category: C, EMC 2), IEC/EN 61558-2-16 (safety of power supplies), IEC/EN 61010-1 (electrical equipment for measurement, control) and UL 508 (Industrial Control Equipment); Conforms to harmonic current IEC/EN 61000-3-2, Class A. All models are fully compliant with RoHS Directive 2011/65/EU for environmental protection.

Highlights & Features:

  • Universal AC Input voltage range
  • High efficiency 94.17% typ. @ 230Vac
  • Power Boost of 150% up to 7 seconds
  • Advanced Power Boost (APB) – Prevents system shutdown due to faulty load on a multiple loads connection
  • DNV GL approval for maritime applications
  • Built-in DC OK Contact and LED indicator for DC OK/ Overload
  • Conformal coating on PCBAs to protect against common dust and chemical pollutants 



Please contact your local sales representative or distributor for product availability.
New models are introduced on a regular basis. For product details or enquiries, you can also visit www.DeltaPSU.com. 

関連ニュース

Delta Chrome DIN Rail Power Supply Series is Now Available in 10W with 12V Output Voltage

Delta Electronics extends its Chrome DIN rail power supply series of 10W product with 12V ...

詳細

Delta Adds 27V 150W Model in 3"x5" Footprint to the PJT series of Open Frame Power Supply

Delta Electronics had added the PJT-27V150WBNA to the PJT series of open frame power suppl ...

詳細

Introducing 24V 10W and 24V 100W Chrome DIN-Rail Power Supplies

Delta’s Chrome DIN Rail Power Supply series is designed for use in compact cabinets whi ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします