Delta Extends PMC Panel Mount Power Supply Series with 24V 600W Power Supply Unit



Delta Electronics is introducing the PMC-24V600W1BA as part of the popular PMC Panel Mount power supply series. The PMC-24V600W1BA has a power rating of 600W with 24V output voltage. The product features Power Boost of 200% (up to 1200W) for 5 seconds and built-in fan speed control with fan lock protection. The PMC-24V600W1BA accepts the full universal AC input range and have been approved for major safety standards like IEC/EN/UL 60950-1 (ITE), EMI according to EN 55011 (Industrial, scientific and medical (ISM) radio-frequency equipment) and EMS according to EN 61000-6-2 (Immunity for industrial environments).

Highlights & Features

  • Universal AC input range
  • High PF > 0.99 @ 115Vac
  • Power Boost of 200% for 5 seconds
  • Meet Surge Immunity IEC 61000-4-5, Level 4 (CM: 4kV, DM: 2kV)
  • Built-in fan speed control and fan lock protection
  • Wide operating temperature range from -20°C to 70°C
  • Overvoltage / Over Current / Over Temperature / Short Circuit Protections

AVAILABLE FOR SHIPMENT FROM JULY 2013 ONWARDS.

New models are introduced on a regular basis. For more information or enquiries, please do not hesitate to contact your local Delta Electronics distributor or visit www.DeltaPSU.com.

関連ニュース

Delta Extends PJB Open Frame Power Supply Series with 24V 150W Product

The PJB open frame power supply series now offers 150W output power with 24V output volta ...

詳細

90W Compact AC-DC ITE Adapter

Delta ADT-090A24AA is the newest model in ADT Series up to 30% reduction in overall size. ...

詳細

New Models for Delta Ultra Compact DIN Rail Power Supply Series Are Now Available

The Sync DIN rail power supply series can be your answer to help you save space in a tight ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします