CliQ II 24V 60W NEC Class 2 Power Supply



Delta Electronics is introducing the CliQ II DIN Rail 24V 60W NEC Class 2 (DRP024V060W1NZ) certified power supply. The product can be used in general Industrial applications especially for dry indoor environment with the advantage of lower wiring cost for a system due to compliance with NEC Class 2 requirements. The NEC (National Electrical Code) is a North American standard, which is regarded as a law in most North American states. The NEC describes the installation of electric conductors and equipment within or on buildings. The CliQ II 24V 60W NEC Class 2 features universal AC input and high efficiency at > 87%. It also will not have output power de-rating for the entire range of input voltage from 85Vac to 264Vac. This is useful for system that requires full output power at low input voltage. Typical DIN Rail power supply with similar specs starts to de-rate at input voltage below 90Vac.


関連ニュース

New Power Supply with Integrated DC-UPS Function - PJU Series in 2” x 4” Footprint

Delta PJU series, the new open frame power supply comes with integrated DC-UPS function. T ...

詳細

Delta Expands the CliQ M Series Power Supply with New DC-UPS and Battery Modules for Uninterruptible Systems

Delta has started to equip its CliQ M Series Power Supplies with the new DC-UPS and ba ...

詳細

CliQ II 3-Phase DIN Rail Power Supply Now Available with 240W Output Power

Delta Electronics extends the 3-phase models for its CliQ II DIN Rail Power Supply seri ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします