New Power Supply with Integrated DC-UPS Function - PJU Series in 2” x 4” Footprint




Delta PJU series, the new open frame power supply comes with integrated DC-UPS function. The PJU-60W, is designed to operate with an external 12Vdc or 24Vdc SLA battery. They will switch over to battery mode operation (batteries not included) seamlessly to prevent system downtime in the event of power disruption or unexpected loss of AC input power. The diagnostic monitoring signals available in this series, for AC OK and Battery Low status can alert the user.


The two PJU models are rated at 13.8V/3.5A (PJU-13V60WCBA) or 27.6V/1.4A (PJU-27V60WCBA). The main output channel and battery channel will operate in CC-CV mode to maintain voltage regulation of main output channel while charging the external battery. This series has high efficiency up to 89% @ 230Vac and wide operating temperature range from -20°C to +70°C with convection cooling design. Metal chassis and cover is available as an option for different installation requirements.


In view of IEC/EN/UL 60950-1 standards expiring in December 2020, the PJU series will come certified with IEC/EN/UL 62368-1 approval. They also meet China safety approval according to GB4943.1 and comply to EMI according to EN 55032 Class B. The series is suitable for security systems, emergency lighting applications and various other applications requiring battery backup.


Highlights & Features

  • Universal AC input voltage range
  • Small Footprint 2” x 4”
  • Zero switch over time from loss of AC to battery operation
  • Protection against reverse polarity battery connection
  • Built-in diagnostic monitoring for AC OK and Battery Low status
  • Overvoltage / Overcurrent / Over Temperature / Short circuit Protections
  • Built-in over current and short circuit protection in Buffering (battery discharging) mode operation



Please contact your local sales representative or distributor for product availability.
New models are introduced on a regular basis. For product details and enquiries, you can also visit www.DeltaPSU.com. 


関連ニュース

CliQ II 3-Phase DIN Rail Power Supply Now Available with 60W and 120W Output Power

Delta Electronics has added the 3-phase models to its CliQ II DIN Rail Power Supply ser ...

詳細

New 300W Open Frame Power Supply with 200% Power Boost

PJB-24V300W is part of the PJB series which offers a power boost of 200% for 10 seco ...

詳細

デルタ、GaN技術を採用した医療用電源MEPシリーズの新600Wモデルを発表

デルタは、オープンフレーム医療用電源「MEPシリーズ」の最新ラインナップとして、MEP-600A24J BRAを発表しました。このモデルは、3" × 5"(7.62 × 1 ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします