Delta Expands Panel Mount Power Supply PMR Series with the New 1,000W Model and Parallel Connection


Delta PMR-1K0W panel mount power supply for demanding industrial and commercial applications


To fulfill the demanding industrial and commercial applications, Delta expands its PMR Series panel mount power supply with the new PMR-1K0W model, delivering up to 1,008 W of reliable output power and an efficiency of up to 94%. With active current sharing, it provides up to four units to operate in parallel, achieving flexible and scalable power integration.


This product also offers high power density with output voltage options of 12 V, 24 V, 36 V, and 48 V in a compact 1U form factor (225 × 124 × 41 mm), consequently making it ideal for high-performance applications such as collaborative robot arms (Cobot), laser cutting machines, electric vehicle chargers, and logistics equipment.


Moreover, the PMR-1K0W stands out with its built-in active power factor correction (PFC) and adherence to IEC/EN 61000-3-2 Class A standards, which are crucial for controlling harmonic emissions on the grid. Together, these advantages guarantee optimal power quality and seamless integration, illustrating its superior efficiency and advanced electricity quality to the grid.


Additionally, this unit operates stably across a wide temperature range of -40°C to +70°C. With conformal coating protection and a Pollution Degree 3 rating, it is well-suited for harsh or temperature-variable environments. Its integrated remote ON/OFF and remote sense functions facilitate advanced control and monitoring. Furthermore, it complies with critical international safety standards such as IEC/EN/UL 62368-1, IEC/EN 60335-1, and IEC/EN 61558-1/-2-16, alongside all relevant regional certifications. These advanced control capabilities, paired with its sturdy safety, position the PMR-1K0W as an impeccable Industry 4.0-ready application.


Highlights & Features

  • Built-in active PFC and IEC/EN 61000-3-2 Class A compliant for harmonic current limits
  • Active current sharing supports parallel connection of up to 4 units
  • Built-in Remote ON/OFF and Remote Sense
  • Compact size with 1U design
  • Terminal block cover and conformal coating for enhanced protection
  • Wide operating temperature -40°C ~70°C
  • Certified for industrial and household applications (IEC/EN 62368-1, IEC/EN 60335-1, IEC/EN 61558-1, IEC/EN 61558-2-16)











İlgili Haberler

Delta PMH Panel Mount Power Supply Series Extends Operating Temperature to -30°C at 5000m Altitude

Delta Electronics has extended the PMH panel mount power supply series operating temperatu ...

Daha Fazla

Delta Chrome DIN Rail Power Supply Series is Now Available in 60W with 24V Output Voltage

Delta Electronics extends its Chrome DIN rail power supply series with a 60W product offe ...

Daha Fazla

Delta Expands the CliQ M Series Power Supply with New DC-UPS and Battery Modules for Uninterruptible Systems

Delta has started to equip its CliQ M Series Power Supplies with the new DC-UPS and ba ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!