Delta PMH Panel Mount Power Supply Series Extends Operating Temperature to -30°C at 5000m Altitude



Delta Electronics has extended the PMH panel mount power supply series operating temperature to -30°C. This applies to all the models within the series with 24V output in power range of 50W, 100W, 150W and 200W. The highly efficient convection cooling construction can operate between -30°C to +70°C with only slight de-rating which is above industrial norm for similar products. The excellent design also provides full operating power from -20°C to +50°C at 5000m (16400 ft.) altitude for 50W to 150W models and from -20°C to +45°C for 200W model. Other features including built-in active PFC for 150W and 200W models and Galvanic Isolation > 4.2KVac between Input to Output.


The PMH series is specifically designed for household electrical appliances with safety approvals including IEC/EN 60335-1 and IEC/EN 61558-2-16 as well as IEC/EN/UL 60950-1. The series provides connector options consisting of Terminal Block, IP20, Front Face and Harness connectors. 


Highlights & Features

- Safety approvals

  
- Universal AC input voltage and wide operating temperature range -30°C to +70°C
- Full power from -20°C to +50°C (50W to 150W) and -20°C to +45°C (200W) operation @ 5000m or 16400 ft. altitude
- High MTBF > 700,000 hrs as per Telcordia SR-332



Please contact your local sales representative or distributor for availability.
New models are introduced on a regular basis. For product details and enquiries, you can also visit www.DeltaPSU.com.


İlgili Haberler

Delta Expands MEP-500A Series Medical Power Supply with New Enclosed and Top Fan Models

Delta has expanded its high-performance MEP-500A Series medical power supply with two ...

Daha Fazla

CliQ II 3-Phase DIN Rail Power Supply Now Available with 60W and 120W Output Power

Delta Electronics has added the 3-phase models to its CliQ II DIN Rail Power Supply ser ...

Daha Fazla

Chrome DIN Rail Power Supply Series is Now Available with 5V Output Voltage Suitable for Controller Unit

Delta Electronics extends its Chrome DIN rail power supply series with the addition of a ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!