CliQ II 3-Phase DIN Rail Power Supply Now Available with 60W and 120W Output Power



Delta Electronics has added the 3-phase models to its CliQ II DIN Rail Power Supply series. The CliQ II 3-phase DIN Rail Power Supply series offers output voltage of 24V for power ratings at 60W (DRP024V060W3BA) and 120W (DRP024V120W3BA). Three other power ratings for the 24V output range will be launched within 2013. These products are encased in rugged yet lightweight full aluminium body that can withstand shock and vibration according to IEC 60068-2 standard and operate over a wide temperature range of -25°C to +75°C and wide input range for 3-phase from 320Vac to 600Vac or 2-phase from 360Vac to 600Vac, with no power de-rating throughout the entire range.

Compared to its predecessor, the CliQ II 3-phase DIN Rail Power Supply series has a smaller footprint with longer Power Boost duration of 150% up to 5 seconds. Like the rest of the models in the CliQ family, conformal coating is applied on the PCBAs to protect against dust and chemical pollutants.

For more information or enquiries, please do not hesitate to contact your local Delta Electronics distributor or visit www.DeltaPSU.com.

 

İlgili Haberler

Delta PMH Panel Mount Power Supply Series is now Available in 24V 200W for Household Applications

Delta Electronics extends its PMH panel mount power supply series with a higher maximum ou ...

Daha Fazla

Introducing Panel Mount 24V 150W (High Line Version)

Delta Electronics introduces a 24V 150W High Line (PMC-24V150W2AA) PMC Panel Mount ...

Daha Fazla

New Power Supply with Integrated DC-UPS Function - PJU Series in 2” x 4” Footprint

Delta PJU series, the new open frame power supply comes with integrated DC-UPS function. T ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!