Delta PMH Panel Mount Power Supply Series is now Available in 24V 200W for Household Applications



Delta Electronics extends its PMH panel mount power supply series with a higher maximum output power at 24V 200W. The product comes with several connector options consisting of Terminal Block, IP20, Front Face and Harness connectors.

The PMH-24V200WCBA provides universal input from 85Vac to 264Vac and high efficiency of > 91.5% @ 230 Vac in a full corrosion resistant aluminium body. The highly efficient convection cooling construction can operate between -30°C to 70°C. The PMH series is specifically designed for household electrical appliances with safety approvals including IEC/EN 60335-1 and IEC/EN 61558-2-16 as well as IEC/EN/UL 60950-1. In addition, the product meets the EMC approvals to EN 55014-1 / EN 55014-2 for household appliances and EN 61000-6-1 / EN 61000-6-3 for residential environment without extra EMI filter required.
 

Highlights & Features

  • Household appliance approvals IEC/EN 60335-1, IEC/EN 61558-1 and IEC/EN 61558-2-16
  • Universal AC input voltage
  • Full power from -20°C to +45°C operation at operating altitude 5000m
  • Full corrosion resistant aluminium casing
  • High MTBF > 700,000 hrs as per Telcordia SR-332
  • Versatile connector options: IP20, Front Face and Harness connectors


Please contact your local sales representative or distributor for availability.

New models are introduced on a regular basis. For product details and enquiries, you can also visit www.DeltaPSU.com.

İlgili Haberler

Delta Introduces PJT Open Frame Power Supply Series with Industrial Standard Foot Print

Delta is launching the latest series in its industrial power supply family- the PJT ope ...

Daha Fazla

New Power Supply with Integrated DC-UPS Function - PJU Series in 2” x 4” Footprint

Delta PJU series, the new open frame power supply comes with integrated DC-UPS function. T ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!