Delta Introduces PJT Open Frame Power Supply Series with Industrial Standard Foot Print



Delta is launching the latest series in its industrial power supply family- the PJT open frame power supply series. The PJT series offers choices of 12V, 15V, 18V and 24V nominal output voltages in 3 different output power ratings. These single output products are designed with small standard industrial foot prints at 2” x 3” (PJT-40W), 2” x 4” (PJT-65W, PJT-100WBB) and 3“ x 5” (PJT-100WBA). The highly efficient convection cooling designs enable optimum thermal management for high power efficiency.
 
The PJT series of products can operate from -10°C to 70°C across the entire input voltage range of 90 to 264Vac and are certified for safety standard according to IEC/EN/UL 60950-1 and for EMI standard according to EN 55022, Class B.
 

Highlights & Features

  • Universal AC input voltage
  • Standard industrial foot print
  • Low leakage current < 0.1mA
  • Convection cooled operating temperature range from -10°C to 70°C
  • High MTBF > 700,000 hrs as per Telcordia SR-332
  • Multiple connector source options

View Product Details

Output Voltage
12V 15V 18V 24V
PJT-12V40WBAA PJT-15V40WBAA PJT-18V40WBAA PJT-24V40WBAA
PJT-12V65WBAA PJT-15V65WBAA PJT-18V65WBAA PJT-24V65WBAA
PJT-12V100WBAA PJT-15V100WBAA PJT-18V100WBAA PJT-24V100WBAA
PJT-12V100WBBA PJT-15V100WBBA PJT-18V100WBBA PJT-24V100WBBA

THE PJT SERIES ARE NOW AVAILABLE FOR SHIPMENT.

New models are introduced on a regular basis. For more information or enquiries, please do not hesitate to contact your local Delta Electronics distributor or visit www.DeltaPSU.com.

İlgili Haberler

Compact, Flexible, and Robust LED Driver for Sport Lighting and Outdoor Environment Applications

Delta has announced the release of its latest driver from its cutting-edge high power ...

Daha Fazla

Delta Launches 1500 W Compact-Sized MEB Series for Medical and ITE

Delta expands the MEB Series with the launch of the 1,500 W medical grade enclosed power ...

Daha Fazla

Delta Extends the Ultra Compact DIN Rail Power Supply with 5V/5A and 5V/6A Models

Delta Electronics has added two new models to its ultra-compact and Sync series of DIN rai ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!