Delta Launches 1500 W Compact-Sized MEB Series for Medical and ITE




Delta expands the MEB Series with the launch of the 1,500 W medical grade enclosed power supply - MEB-1K5A. The MEB-1K5A is a compact 5” x 8.03” x 1.59” and provides a single output voltage of 24 V and 48 V. It provides an additional 5 V / 2 A standby output and up to 92% efficiency at 230 Vac input. The power density is up to 23.5 W/inch³ and has a wide operating temperature range from -20°C to +70°C (full power available to +50°C). The MEB-1K5A 48 V model can further support up to 2,200 W peak power for 300 ms. Additional features include current sharing, analog voltage trimming, remote on/off control and intelligent fan speed control.


The MEB-1K5A is certified to medical and AV/ICT equipment safety approvals, including IEC/EN/BS EN/ANSI/AAMI ES 60601-1, IEC/EN/BS EN/UL 62368-1. The MEB-1K5A 24 V model complies with IEC/EN/BS EN 60335-1, IEC/EN/BS EN 61558-1, IEC/EN/BS EN 61558-2-16 for household appliances and EMC standards EN 55011/EN55032. It also meets the EN 61000-3-2 harmonics as well as EN 61000-4 and EN 60601-1-2 (Edition 4) immunity standards.


The MEB-1K5A is applicable for industrial applications such as collaborative robots, laser machines and test and measurement instruments, as well as medical applications such as ultrasound and aesthetic equipment.


Highlights & Features

  • Up to 1,500 W in 5"x8.03"x1.59" package
  • Up to 23.5 W/inch3 power density
  • Full power up to 50°C ambient
  • Up to 500 KHrs MTBF
  • 5V/2A standby output
  • Current sharing
  • Conformal coating
  • Class B conducted and radiated EMI
  • LED indicator
  • Remote on/off control
  • Analog voltage trimming
  • Intelligent fan speed control






Please contact your local sales representative for product availability. Alternatively, you may leave us a message and our sales representative shall get back to you.



İlgili Haberler

Introducing 24V 10W and 24V 100W Chrome DIN-Rail Power Supplies

Delta’s Chrome DIN Rail Power Supply series is designed for use in compact cabinets whi ...

Daha Fazla

Delta Introduces 24V 480W DIN Rail Power Supply with Maritime Approval

Delta Electronics has added a new 24V/20A output to the CliQ M series of DIN rail power su ...

Daha Fazla

22 New LED Driver Series Added to DeltaPSU.com

Due to overwhelming requests, Delta Electronics is making available more than 22 new LED d ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!