Delta Launches DIN Rail Power Supply Chrome II Series with Compact Design for Building Automation and Household Appliances




Delta introduces the latest DIN rail power supply Chrome II Series. The Chrome II Series features 30 W / 60 W / 100 W models with up to 92.16 W output. It has 12 V, 24 V, and 48 V nominal voltage outputs and accepts 85-264 VAC universal voltage input. It boasts a compact design to be aligned with DIN 43880, a standard that defines dimensions for distribution boards of building control and home automation systems. The Series is also certified to IEC/EN 60335-1, IEC/EN 61558-1/ -2-16 to ensure electrical safety for distribution boards. All the above features make the Series suitable for building automation and household appliances.


The Series has a -30°C to 70°C wide operating temperature range with up to 50°C full load power temperature, meeting various needs of clients. It complies to DOE VI energy efficiency standard with its lower no-load power consumption. Its Class II double-isolated input spares the earth connection, resulting in a leakage current lower than 0.25 mA.


The Series also conforms to National Electrical Code (NEC) Class 2 and Limited Power Source (LPS) to ensure reliability and facilitate standardized, universally applicable electrical safety across diverse environments. In addition, the Series complies with the IEC/EN/UL 62368-1 (ICT) and IEC/EN/UL 61010-1/-2-201 certifications for industrial applications. Also, it receives RoHS Directive 2011/65/EU certifications for environmental protection.


Highlights & Features

  • Class II, Double Isolation (No Earth connection required)
  • Mechanical dimensions are designed to meet DIN 43880 for building automation
  • Low no-load power consumption and compliance with DOE VI efficiency standard
  • NEC Class 2 / Limited Power Source (LPS) certified
  • Over Voltage Category III



İlgili Haberler

Delta Adds 100W Model to its PMH Series of Power Supply With Household Appliances Safety Approvals

Delta Electronics extends its PMH panel mount power supply series with a 24V 100W model. ...

Daha Fazla

Delta PMT Panel Mount Power Supply Series is now Available in 12V 350W

Delta Electronics has extended our PMT panel mount power supply series with output power a ...

Daha Fazla

Delta Extends the High Power Factor Value and High Efficiency PJB Series of Open Frame Power Supply with 24V/10A Model

Delta Electronics has added a new model, PJB-24V240W☐☐A to the PJB series of open frame po ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!